(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fluorescent Work Lamp PL-130IVS

Fluorescent Work Lamp PL-130IVS

Standard Unit Price:
MYR 101.08
Days to Ship :
8 Day(s) or more

13 W energy saving type that is small, lightweight, and convenient for carrying.

[Features]
· Fluorescent lamp enables seeing object in daylight color temperature.
· Illumination equivalent to 60 W.
· Featuring a life span that is six times longer.
· A type that can be hung horizontally.
· Small, lightweight, and convenient for carrying
· Built-In Inverter Substrate Type for Fluorescent Lamp Cost Cutting
· Little heat generation, bright, and energy-saving
· It can be attached according to the needs and applications

Basic Specifications

  • Product Model
    Fluorescent Lamp
  • Shape
    With Hook
  • Power
    AC
  • Special Purpose
    Rainproof
  • Cord Length(m)
    1.5
  • Voltage(V)
    100
  • Frequency(Hz)
    50/60
  • Power Consumption(w)
    13
  • Depth x Width x Height(mm)
    53×53×375
  • Feature 1
    Because it is a Fluorescent Lamp System, natural light is what is visible.
  • Feature 2
    Illumination equivalent to 60 W.
  • Feature 3
    6 times longer lasting and can be hung horizontally.
  • Cap Size
    G23 type
  • Replacement Bulb
    13W
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
MYR 101.08

Part Number : PL-130IVS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 101.08
Quantity 1 pc.

Specificationtitle

  • Product Model
    Fluorescent Lamp
  • Shape
    With Hook
  • Power
    AC
  • Special Purpose
    Rainproof
  • Cord Length(m)
    1.5
  • Voltage(V)
    100
  • Frequency(Hz)
    50/60
  • Power Consumption(w)
    13
  • Depth x Width x Height(mm)
    53×53×375
  • Feature 1
    Because it is a Fluorescent Lamp System, natural light is what is visible.
  • Feature 2
    Illumination equivalent to 60 W.
  • Feature 3
    6 times longer lasting and can be hung horizontally.
  • Cap Size
    G23 type
  • Replacement Bulb
    13W

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)