(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Factory Fan _ HX-105ZP

Factory Fan _ HX-105ZP

Standard Unit Price:
MYR 866.44
Days to Ship :
16 Day(s) or more

*Please note that seasonal items may be out of stock or delivery may be delayed.

[Features]
· Best partner product for living and on-site. Fully open type.

Basic Specifications

  • Product Model
    Factory fan
  • Wing Diameter (cm)
    45
  • Height(cm)
    58
  • Wind Speed (per Minute)
    372~405m
  • Airflow (per Minute)
    187~203m3
  • Details Model
    All closed type resilient to fine particles
  • Specifications
    Wall Mount Type, Plastic Blades / Thermal Protector Attached Motor Adopted
  • Mass(kg)
    8.0
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
16 Day(s) or more
MYR 866.44

Part Number : HX-105ZP
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 866.44
Quantity 1 unit

Specificationtitle

  • Product Model
    Factory fan
  • Wing Diameter (cm)
    45
  • Height(cm)
    58
  • Wind Speed (per Minute)
    372~405m
  • Airflow (per Minute)
    187~203m3
  • Details Model
    All closed type resilient to fine particles
  • Specifications
    Wall Mount Type, Plastic Blades / Thermal Protector Attached Motor Adopted
  • Mass(kg)
    8.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Arm (2 unit set)
    Arm (2 unit set)

    KUKKO

    Standard Price : MYR 940.03-

    Days to Ship : 11 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)