(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-857 Work Pants (Two-Tuck)

Click this image to zoom it.

AZ-857 Work Pants (Two-Tuck)

Standard Unit Price:
MYR 163.69-
Days to Ship :
7 Day(s) or more

2-tuck work pants.
[Features]
· Uses stretch gabardine using 100% polyester quick drying elastic material.
· Dries quickly even after washing, making it optimal for the cold winter season.
· Anti-static.
[Applications]
· As work clothing.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Contents
    1 pc.

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Earth Gray
  • Green
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
70
Earth Gray
7 Day(s) or more
MYR 163.69

Part Number : 857-003-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
73
Earth Gray
7 Day(s) or more
MYR 163.69

Part Number : 857-003-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
76
Earth Gray
7 Day(s) or more
MYR 163.69

Part Number : 857-003-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
79
Earth Gray
7 Day(s) or more
MYR 163.69

Part Number : 857-003-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
82
Earth Gray
7 Day(s) or more
MYR 163.69

Part Number : 857-003-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
85
Earth Gray
7 Day(s) or more
MYR 163.69

Part Number : 857-003-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
88
Earth Gray
7 Day(s) or more
MYR 167.91

Part Number : 857-003-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
91
Earth Gray
7 Day(s) or more
MYR 167.91

Part Number : 857-003-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
95
Earth Gray
7 Day(s) or more
MYR 167.91

Part Number : 857-003-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
100
Earth Gray
7 Day(s) or more
MYR 167.91

Part Number : 857-003-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
105
Earth Gray
7 Day(s) or more
MYR 167.91

Part Number : 857-003-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
110
Earth Gray
7 Day(s) or more
MYR 167.91

Part Number : 857-003-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
115
Earth Gray
7 Day(s) or more
MYR 172.14

Part Number : 857-003-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
120
Earth Gray
7 Day(s) or more
MYR 172.14

Part Number : 857-003-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
125
Earth Gray
7 Day(s) or more
MYR 189.01

Part Number : 857-003-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
70
Navy
7 Day(s) or more
MYR 163.69

Part Number : 857-008-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
73
Navy
7 Day(s) or more
MYR 163.69

Part Number : 857-008-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
76
Navy
7 Day(s) or more
MYR 163.69

Part Number : 857-008-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
79
Navy
7 Day(s) or more
MYR 163.69

Part Number : 857-008-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
82
Navy
7 Day(s) or more
MYR 163.69

Part Number : 857-008-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
85
Navy
7 Day(s) or more
MYR 163.69

Part Number : 857-008-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
88
Navy
7 Day(s) or more
MYR 167.91

Part Number : 857-008-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
91
Navy
7 Day(s) or more
MYR 167.91

Part Number : 857-008-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
95
Navy
7 Day(s) or more
MYR 167.91

Part Number : 857-008-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
100
Navy
13 Day(s) or more
MYR 167.91

Part Number : 857-008-100
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
105
Navy
13 Day(s) or more
MYR 167.91

Part Number : 857-008-105
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
110
Navy
7 Day(s) or more
MYR 167.91

Part Number : 857-008-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
115
Navy
13 Day(s) or more
MYR 172.14

Part Number : 857-008-115
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
120
Navy
7 Day(s) or more
MYR 172.14

Part Number : 857-008-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
125
Navy
12 Day(s) or more
MYR 189.01

Part Number : 857-008-125
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
130
Navy
7 Day(s) or more
MYR 189.01

Part Number : 857-008-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
70
Green
7 Day(s) or more
MYR 163.69

Part Number : 857-015-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
73
Green
7 Day(s) or more
MYR 163.69

Part Number : 857-015-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
76
Green
7 Day(s) or more
MYR 163.69

Part Number : 857-015-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
79
Green
7 Day(s) or more
MYR 163.69

Part Number : 857-015-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
82
Green
7 Day(s) or more
MYR 163.69

Part Number : 857-015-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
85
Green
7 Day(s) or more
MYR 163.69

Part Number : 857-015-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
88
Green
7 Day(s) or more
MYR 167.91

Part Number : 857-015-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
91
Green
7 Day(s) or more
MYR 167.91

Part Number : 857-015-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
95
Green
7 Day(s) or more
MYR 167.91

Part Number : 857-015-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
100
Green
7 Day(s) or more
MYR 167.91

Part Number : 857-015-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
105
Green
7 Day(s) or more
MYR 167.91

Part Number : 857-015-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
110
Green
7 Day(s) or more
MYR 167.91

Part Number : 857-015-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
115
Green
7 Day(s) or more
MYR 172.14

Part Number : 857-015-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
120
Green
7 Day(s) or more
MYR 172.14

Part Number : 857-015-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
125
Green
7 Day(s) or more
MYR 189.01

Part Number : 857-015-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
130
Green
7 Day(s) or more
MYR 189.01

Part Number : 857-015-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Color Details
    Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time