(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-3221 Cargo Pants (Single Pleat)

Click this image to zoom it.

AZ-3221 Cargo Pants (Single Pleat)

Standard Unit Price:
MYR 178.89-
Days to Ship :
7 Day(s) or more

Work clothing with a simple design and the latest style.
[Features]
· Simple design and the latest fit.
· With a pocket for smartphones.
· Material: Twill polyester 65%, cotton 35%.
· Buttons: Metal.
· Zipper: Metal (Slider: Metal).

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Yellow
  • Green
  • Navy Blue
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Earth Green
  • Green
  • Mustard
  • Navy
  • Sapphire blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
70
Earth Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-005-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
73
Earth Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-005-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
76
Earth Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-005-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
79
Earth Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-005-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
82
Earth Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-005-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
85
Earth Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-005-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
88
Earth Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-005-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
91
Earth Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-005-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
95
Earth Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-005-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
100
Earth Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-005-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
105
Earth Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-005-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
110
Earth Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-005-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
115
Earth Green
7 Day(s) or more
MYR 187.33

Part Number : 3221-005-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
120
Earth Green
7 Day(s) or more
MYR 187.33

Part Number : 3221-005-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
125
Earth Green
7 Day(s) or more
MYR 204.21

Part Number : 3221-005-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
130
Earth Green
7 Day(s) or more
MYR 204.21

Part Number : 3221-005-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
70
Navy
7 Day(s) or more
MYR 178.89

Part Number : 3221-008-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
73
Navy
7 Day(s) or more
MYR 178.89

Part Number : 3221-008-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
76
Navy
7 Day(s) or more
MYR 178.89

Part Number : 3221-008-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
79
Navy
7 Day(s) or more
MYR 178.89

Part Number : 3221-008-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
82
Navy
7 Day(s) or more
MYR 178.89

Part Number : 3221-008-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
85
Navy
7 Day(s) or more
MYR 178.89

Part Number : 3221-008-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
88
Navy
7 Day(s) or more
MYR 183.10

Part Number : 3221-008-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
91
Navy
7 Day(s) or more
MYR 183.10

Part Number : 3221-008-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
95
Navy
7 Day(s) or more
MYR 183.10

Part Number : 3221-008-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
100
Navy
7 Day(s) or more
MYR 183.10

Part Number : 3221-008-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
105
Navy
7 Day(s) or more
MYR 183.10

Part Number : 3221-008-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
110
Navy
7 Day(s) or more
MYR 183.10

Part Number : 3221-008-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
115
Navy
7 Day(s) or more
MYR 187.33

Part Number : 3221-008-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
125
Navy
7 Day(s) or more
MYR 204.21

Part Number : 3221-008-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Navy Blue
130
Navy
7 Day(s) or more
MYR 204.21

Part Number : 3221-008-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
70
Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-015-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
73
Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-015-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
76
Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-015-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
79
Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-015-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
82
Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-015-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
85
Green
7 Day(s) or more
MYR 178.89

Part Number : 3221-015-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
88
Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-015-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
91
Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-015-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
95
Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-015-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
100
Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-015-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
105
Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-015-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
110
Green
7 Day(s) or more
MYR 183.10

Part Number : 3221-015-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
115
Green
7 Day(s) or more
MYR 187.33

Part Number : 3221-015-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
120
Green
7 Day(s) or more
MYR 187.33

Part Number : 3221-015-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
125
Green
7 Day(s) or more
MYR 204.21

Part Number : 3221-015-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Green
130
Green
7 Day(s) or more
MYR 204.21

Part Number : 3221-015-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Green
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Yellow
70
Mustard
7 Day(s) or more
MYR 178.89

Part Number : 3221-019-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Mustard
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Yellow
73
Mustard
7 Day(s) or more
MYR 178.89

Part Number : 3221-019-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Mustard
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Yellow
76
Mustard
7 Day(s) or more
MYR 178.89

Part Number : 3221-019-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Mustard
  • Pen Holder
    With Pen Pocket (Cargo Pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Included 01
    Front Hook/Metal
  • Pocket 1
    Smartphone Compatible Pocket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)