(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6303 Ladies' Shirred Pants (Two-Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6303 Ladies' Shirred Pants (Two-Tuck)

Standard Unit Price:
MYR 199.99-
Days to Ship :
7 Day(s) or more

2-tuck shirred pants.
[Features]
· A product that supports corporate environmental measures.
· Product can be used year-round.
· Anti-static.
[Applications]
· As work clothing.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Yellow
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Color Details

Refine by

  • Earth Gray
  • Mustard
  • Navy
  • Olive
  • Sapphire blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
3L
Earth Gray
7 Day(s) or more
MYR 204.21

Part Number : 6303-003-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
4L
Earth Gray
7 Day(s) or more
MYR 204.21

Part Number : 6303-003-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
5L
Earth Gray
7 Day(s) or more
MYR 208.42

Part Number : 6303-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.42
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
L
Earth Gray
7 Day(s) or more
MYR 199.99

Part Number : 6303-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
LL
Earth Gray
7 Day(s) or more
MYR 199.99

Part Number : 6303-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
M
Earth Gray
7 Day(s) or more
MYR 199.99

Part Number : 6303-003-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
S
Earth Gray
7 Day(s) or more
MYR 199.99

Part Number : 6303-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
3L
Navy
7 Day(s) or more
MYR 204.21

Part Number : 6303-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
4L
Navy
7 Day(s) or more
MYR 204.21

Part Number : 6303-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
L
Navy
7 Day(s) or more
MYR 199.99

Part Number : 6303-008-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
LL
Navy
7 Day(s) or more
MYR 199.99

Part Number : 6303-008-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
M
Navy
7 Day(s) or more
MYR 199.99

Part Number : 6303-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
S
Navy
7 Day(s) or more
MYR 199.99

Part Number : 6303-008-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
3L
Olive
7 Day(s) or more
MYR 204.21

Part Number : 6303-015-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
4L
Olive
7 Day(s) or more
MYR 204.21

Part Number : 6303-015-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
L
Olive
7 Day(s) or more
MYR 199.99

Part Number : 6303-015-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
LL
Olive
7 Day(s) or more
MYR 199.99

Part Number : 6303-015-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
M
Olive
7 Day(s) or more
MYR 199.99

Part Number : 6303-015-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
S
Olive
7 Day(s) or more
MYR 199.99

Part Number : 6303-015-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Yellow
3L
Mustard
7 Day(s) or more
MYR 204.21

Part Number : 6303-019-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Mustard
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Yellow
L
Mustard
7 Day(s) or more
MYR 199.99

Part Number : 6303-019-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Mustard
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Yellow
M
Mustard
7 Day(s) or more
MYR 199.99

Part Number : 6303-019-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Mustard
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Yellow
S
Mustard
7 Day(s) or more
MYR 199.99

Part Number : 6303-019-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Mustard
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
3L
Sapphire blue
7 Day(s) or more
MYR 204.21

Part Number : 6303-072-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
5L
Sapphire blue
7 Day(s) or more
MYR 208.42

Part Number : 6303-072-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.42
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
L
Sapphire blue
7 Day(s) or more
MYR 199.99

Part Number : 6303-072-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
LL
Sapphire blue
7 Day(s) or more
MYR 199.99

Part Number : 6303-072-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
M
Sapphire blue
7 Day(s) or more
MYR 199.99

Part Number : 6303-072-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
S
Sapphire blue
7 Day(s) or more
MYR 199.99

Part Number : 6303-072-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)