(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6304 Cargo Pants (Double Pleat)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6304 Cargo Pants (Double Pleat)

Standard Unit Price:
MYR 227.00-
Days to Ship :
7 Day(s) or more

2-tuck cargo pants.
[Features]
· Anti-static.
· A product that supports corporate environmental measures.
[Applications]
· As work clothing.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 130
  • Clear
Color Details

Refine by

  • Earth Gray
  • Navy
  • Olive
  • Sapphire blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
70
Earth Gray
7 Day(s) or more
MYR 227.00

Part Number : 6304-003-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
73
Earth Gray
7 Day(s) or more
MYR 227.00

Part Number : 6304-003-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
76
Earth Gray
7 Day(s) or more
MYR 227.00

Part Number : 6304-003-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
79
Earth Gray
7 Day(s) or more
MYR 227.00

Part Number : 6304-003-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
82
Earth Gray
7 Day(s) or more
MYR 227.00

Part Number : 6304-003-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
85
Earth Gray
7 Day(s) or more
MYR 227.00

Part Number : 6304-003-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
88
Earth Gray
7 Day(s) or more
MYR 231.22

Part Number : 6304-003-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
91
Earth Gray
7 Day(s) or more
MYR 231.22

Part Number : 6304-003-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
95
Earth Gray
7 Day(s) or more
MYR 231.22

Part Number : 6304-003-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
100
Earth Gray
7 Day(s) or more
MYR 231.22

Part Number : 6304-003-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
105
Earth Gray
7 Day(s) or more
MYR 231.22

Part Number : 6304-003-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
110
Earth Gray
7 Day(s) or more
MYR 231.22

Part Number : 6304-003-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
115
Earth Gray
7 Day(s) or more
MYR 235.43

Part Number : 6304-003-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 235.43
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
130
Earth Gray
7 Day(s) or more
MYR 252.32

Part Number : 6304-003-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 252.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Earth Gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
70
Navy
7 Day(s) or more
MYR 227.00

Part Number : 6304-008-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
73
Navy
7 Day(s) or more
MYR 227.00

Part Number : 6304-008-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
76
Navy
7 Day(s) or more
MYR 227.00

Part Number : 6304-008-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
79
Navy
7 Day(s) or more
MYR 227.00

Part Number : 6304-008-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
82
Navy
7 Day(s) or more
MYR 227.00

Part Number : 6304-008-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
85
Navy
7 Day(s) or more
MYR 227.00

Part Number : 6304-008-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
88
Navy
7 Day(s) or more
MYR 231.22

Part Number : 6304-008-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
91
Navy
7 Day(s) or more
MYR 231.22

Part Number : 6304-008-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
95
Navy
7 Day(s) or more
MYR 231.22

Part Number : 6304-008-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
100
Navy
7 Day(s) or more
MYR 231.22

Part Number : 6304-008-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
105
Navy
7 Day(s) or more
MYR 231.22

Part Number : 6304-008-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
110
Navy
7 Day(s) or more
MYR 231.22

Part Number : 6304-008-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
115
Navy
7 Day(s) or more
MYR 235.43

Part Number : 6304-008-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 235.43
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
120
Navy
7 Day(s) or more
MYR 235.43

Part Number : 6304-008-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 235.43
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
130
Navy
7 Day(s) or more
MYR 252.32

Part Number : 6304-008-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 252.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
70
Olive
7 Day(s) or more
MYR 227.00

Part Number : 6304-015-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
73
Olive
7 Day(s) or more
MYR 227.00

Part Number : 6304-015-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
76
Olive
7 Day(s) or more
MYR 227.00

Part Number : 6304-015-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
79
Olive
7 Day(s) or more
MYR 227.00

Part Number : 6304-015-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
82
Olive
7 Day(s) or more
MYR 227.00

Part Number : 6304-015-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
85
Olive
7 Day(s) or more
MYR 227.00

Part Number : 6304-015-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
88
Olive
7 Day(s) or more
MYR 231.22

Part Number : 6304-015-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
91
Olive
7 Day(s) or more
MYR 231.22

Part Number : 6304-015-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
95
Olive
7 Day(s) or more
MYR 231.22

Part Number : 6304-015-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Olive
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
70
Sapphire blue
7 Day(s) or more
MYR 227.00

Part Number : 6304-072-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
73
Sapphire blue
7 Day(s) or more
MYR 227.00

Part Number : 6304-072-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
76
Sapphire blue
7 Day(s) or more
MYR 227.00

Part Number : 6304-072-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
79
Sapphire blue
7 Day(s) or more
MYR 227.00

Part Number : 6304-072-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
82
Sapphire blue
7 Day(s) or more
MYR 227.00

Part Number : 6304-072-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
85
Sapphire blue
7 Day(s) or more
MYR 227.00

Part Number : 6304-072-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 227.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
88
Sapphire blue
7 Day(s) or more
MYR 231.22

Part Number : 6304-072-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
91
Sapphire blue
7 Day(s) or more
MYR 231.22

Part Number : 6304-072-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
95
Sapphire blue
7 Day(s) or more
MYR 231.22

Part Number : 6304-072-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
100
Sapphire blue
7 Day(s) or more
MYR 231.22

Part Number : 6304-072-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
105
Sapphire blue
7 Day(s) or more
MYR 231.22

Part Number : 6304-072-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
110
Sapphire blue
7 Day(s) or more
MYR 231.22

Part Number : 6304-072-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Eco Back Cotton
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)