(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6362 Work Pants (Two-Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6362 Work Pants (Two-Tuck)

Standard Unit Price:
MYR 188.17-
Days to Ship :
7 Day(s) or more

Work pants with a brilliant color and swing sleeves for excellent ease of movement.
[Features]
· Anti-static materials.
· Conforms to JIS standards.
· Buttons: Plastic.
· Zipper: Aluminum (Slider: Metal).
· Material: Eco-PET mixed weave twill polyester 85%, cotton 15% (chemically recycled fiber) 60%.
[Applications]
· Unisex work pants.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Contents
    1 pc.

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Earth Green
  • Navy
  • Royal Blue
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
70
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6362-003-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
73
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6362-003-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
76
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6362-003-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
79
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6362-003-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
82
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6362-003-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
85
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6362-003-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
88
Silver gray
7 Day(s) or more
MYR 192.39

Part Number : 6362-003-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
91
Silver gray
7 Day(s) or more
MYR 192.39

Part Number : 6362-003-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
95
Silver gray
7 Day(s) or more
MYR 192.39

Part Number : 6362-003-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
100
Silver gray
7 Day(s) or more
MYR 192.39

Part Number : 6362-003-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
105
Silver gray
7 Day(s) or more
MYR 192.39

Part Number : 6362-003-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
110
Silver gray
7 Day(s) or more
MYR 192.39

Part Number : 6362-003-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
115
Silver gray
7 Day(s) or more
MYR 196.61

Part Number : 6362-003-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
120
Silver gray
7 Day(s) or more
MYR 196.61

Part Number : 6362-003-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
125
Silver gray
7 Day(s) or more
MYR 213.49

Part Number : 6362-003-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.49
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
130
Silver gray
7 Day(s) or more
MYR 213.49

Part Number : 6362-003-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.49
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
70
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6362-005-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
73
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6362-005-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
76
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6362-005-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
79
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6362-005-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
82
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6362-005-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
85
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6362-005-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
88
Earth Green
7 Day(s) or more
MYR 192.39

Part Number : 6362-005-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
91
Earth Green
7 Day(s) or more
MYR 192.39

Part Number : 6362-005-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
95
Earth Green
7 Day(s) or more
MYR 192.39

Part Number : 6362-005-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
100
Earth Green
7 Day(s) or more
MYR 192.39

Part Number : 6362-005-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
105
Earth Green
7 Day(s) or more
MYR 192.39

Part Number : 6362-005-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
110
Earth Green
7 Day(s) or more
MYR 192.39

Part Number : 6362-005-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
115
Earth Green
7 Day(s) or more
MYR 196.61

Part Number : 6362-005-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
120
Earth Green
7 Day(s) or more
MYR 196.61

Part Number : 6362-005-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
125
Earth Green
7 Day(s) or more
MYR 213.49

Part Number : 6362-005-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.49
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Green
130
Earth Green
7 Day(s) or more
MYR 213.49

Part Number : 6362-005-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.49
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
70
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6362-006-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
73
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6362-006-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
76
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6362-006-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
79
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6362-006-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
82
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6362-006-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
85
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6362-006-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
88
Royal Blue
7 Day(s) or more
MYR 192.39

Part Number : 6362-006-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
91
Royal Blue
7 Day(s) or more
MYR 192.39

Part Number : 6362-006-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
95
Royal Blue
7 Day(s) or more
MYR 192.39

Part Number : 6362-006-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
100
Royal Blue
7 Day(s) or more
MYR 192.39

Part Number : 6362-006-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
105
Royal Blue
7 Day(s) or more
MYR 192.39

Part Number : 6362-006-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
110
Royal Blue
7 Day(s) or more
MYR 192.39

Part Number : 6362-006-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
115
Royal Blue
7 Day(s) or more
MYR 196.61

Part Number : 6362-006-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
120
Royal Blue
7 Day(s) or more
MYR 196.61

Part Number : 6362-006-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
125
Royal Blue
7 Day(s) or more
MYR 213.49

Part Number : 6362-006-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.49
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
130
Royal Blue
7 Day(s) or more
MYR 213.49

Part Number : 6362-006-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.49
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
70
Navy
7 Day(s) or more
MYR 188.17

Part Number : 6362-008-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
73
Navy
7 Day(s) or more
MYR 188.17

Part Number : 6362-008-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)