(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6363 Ladies' Shirred Pants (Two-Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6363 Ladies' Shirred Pants (Two-Tuck)

Standard Unit Price:
MYR 188.17-
Days to Ship :
7 Day(s) or more

Work clothing with a brilliant color and swing sleeves for excellent ease of movement.
[Features]
· Swing sleeves for ease of movement.
· Made from environmentally-friendly "eco-materials".
· Material: Eco-PET mixed weave twill, Buttons: Plastic, Zipper: Eflon R (Slider: Metal).
· Material blend: Polyester 85%, cotton 15%, (chemically recycled fiber) 60%.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Color Details

Refine by

  • Earth Green
  • Navy
  • Royal Blue
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
3L
Silver gray
7 Day(s) or more
MYR 192.39

Part Number : 6363-003-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
4L
Silver gray
7 Day(s) or more
MYR 192.39

Part Number : 6363-003-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
5L
Silver gray
7 Day(s) or more
MYR 196.61

Part Number : 6363-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
L
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6363-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
LL
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6363-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
M
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6363-003-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Gray
S
Silver gray
7 Day(s) or more
MYR 188.17

Part Number : 6363-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
3L
Earth Green
7 Day(s) or more
MYR 192.39

Part Number : 6363-005-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
4L
Earth Green
7 Day(s) or more
MYR 192.39

Part Number : 6363-005-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
5L
Earth Green
7 Day(s) or more
MYR 196.61

Part Number : 6363-005-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
L
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6363-005-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
LL
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6363-005-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
M
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6363-005-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Green
S
Earth Green
7 Day(s) or more
MYR 188.17

Part Number : 6363-005-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
3L
Royal Blue
7 Day(s) or more
MYR 192.39

Part Number : 6363-006-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
4L
Royal Blue
7 Day(s) or more
MYR 192.39

Part Number : 6363-006-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
5L
Royal Blue
7 Day(s) or more
MYR 196.61

Part Number : 6363-006-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
LL
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6363-006-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
M
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6363-006-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Blue
S
Royal Blue
7 Day(s) or more
MYR 188.17

Part Number : 6363-006-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
3L
Navy
7 Day(s) or more
MYR 192.39

Part Number : 6363-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
4L
Navy
7 Day(s) or more
MYR 192.39

Part Number : 6363-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.39
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
5L
Navy
7 Day(s) or more
MYR 196.61

Part Number : 6363-008-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
L
Navy
7 Day(s) or more
MYR 188.17

Part Number : 6363-008-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
LL
Navy
7 Day(s) or more
MYR 188.17

Part Number : 6363-008-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
M
Navy
7 Day(s) or more
MYR 188.17

Part Number : 6363-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
1 pc.
Navy Blue
S
Navy
7 Day(s) or more
MYR 188.17

Part Number : 6363-008-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 188.17
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)