(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6382 Work Pants (Two-Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6382 Work Pants (Two-Tuck)

Standard Unit Price:
MYR 178.89-
Days to Ship :
7 Day(s) or more

2-tuck work pants.
[Features]
· Popular basic design model combining storage capacity with ease of movement.
· Eco-mark.
· Anti-static performance that conforms to JIS T8118.
[Applications]
· As work clothing.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Brown
  • Navy Blue
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Beige
  • Navy
  • Sapphire blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Brown
70
Beige
7 Day(s) or more
MYR 178.89

Part Number : 6382-002-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
73
Beige
7 Day(s) or more
MYR 178.89

Part Number : 6382-002-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
76
Beige
7 Day(s) or more
MYR 178.89

Part Number : 6382-002-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
79
Beige
7 Day(s) or more
MYR 178.89

Part Number : 6382-002-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
82
Beige
7 Day(s) or more
MYR 178.89

Part Number : 6382-002-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
85
Beige
7 Day(s) or more
MYR 178.89

Part Number : 6382-002-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
88
Beige
7 Day(s) or more
MYR 183.10

Part Number : 6382-002-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
91
Beige
7 Day(s) or more
MYR 183.10

Part Number : 6382-002-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
95
Beige
7 Day(s) or more
MYR 183.10

Part Number : 6382-002-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
100
Beige
7 Day(s) or more
MYR 183.10

Part Number : 6382-002-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
105
Beige
7 Day(s) or more
MYR 183.10

Part Number : 6382-002-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
110
Beige
7 Day(s) or more
MYR 183.10

Part Number : 6382-002-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
115
Beige
7 Day(s) or more
MYR 187.33

Part Number : 6382-002-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
120
Beige
7 Day(s) or more
MYR 187.33

Part Number : 6382-002-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
125
Beige
7 Day(s) or more
MYR 204.21

Part Number : 6382-002-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Brown
130
Beige
7 Day(s) or more
MYR 204.21

Part Number : 6382-002-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Beige
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
70
Navy
7 Day(s) or more
MYR 178.89

Part Number : 6382-008-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
73
Navy
7 Day(s) or more
MYR 178.89

Part Number : 6382-008-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
76
Navy
7 Day(s) or more
MYR 178.89

Part Number : 6382-008-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
79
Navy
7 Day(s) or more
MYR 178.89

Part Number : 6382-008-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
82
Navy
7 Day(s) or more
MYR 178.89

Part Number : 6382-008-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
85
Navy
7 Day(s) or more
MYR 178.89

Part Number : 6382-008-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
88
Navy
7 Day(s) or more
MYR 183.10

Part Number : 6382-008-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
91
Navy
7 Day(s) or more
MYR 183.10

Part Number : 6382-008-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
95
Navy
7 Day(s) or more
MYR 183.10

Part Number : 6382-008-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
100
Navy
7 Day(s) or more
MYR 183.10

Part Number : 6382-008-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
105
Navy
7 Day(s) or more
MYR 183.10

Part Number : 6382-008-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
110
Navy
7 Day(s) or more
MYR 183.10

Part Number : 6382-008-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
115
Navy
7 Day(s) or more
MYR 187.33

Part Number : 6382-008-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
120
Navy
7 Day(s) or more
MYR 187.33

Part Number : 6382-008-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
125
Navy
7 Day(s) or more
MYR 204.21

Part Number : 6382-008-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
130
Navy
7 Day(s) or more
MYR 204.21

Part Number : 6382-008-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
70
Sapphire blue
7 Day(s) or more
MYR 178.89

Part Number : 6382-072-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
73
Sapphire blue
7 Day(s) or more
MYR 178.89

Part Number : 6382-072-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
76
Sapphire blue
7 Day(s) or more
MYR 178.89

Part Number : 6382-072-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
79
Sapphire blue
7 Day(s) or more
MYR 178.89

Part Number : 6382-072-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
82
Sapphire blue
7 Day(s) or more
MYR 178.89

Part Number : 6382-072-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
85
Sapphire blue
7 Day(s) or more
MYR 178.89

Part Number : 6382-072-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 178.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
88
Sapphire blue
7 Day(s) or more
MYR 183.10

Part Number : 6382-072-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
91
Sapphire blue
7 Day(s) or more
MYR 183.10

Part Number : 6382-072-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
95
Sapphire blue
7 Day(s) or more
MYR 183.10

Part Number : 6382-072-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
105
Sapphire blue
7 Day(s) or more
MYR 183.10

Part Number : 6382-072-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 60%)
  • Material
    Eco Pet Twill
  • Color Details
    Sapphire blue
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)