(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6572 Work Pants (Two-Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6572 Work Pants (Two-Tuck)

Standard Unit Price:
MYR 194.07-
Days to Ship :
7 Day(s) or more

2-tuck work pants.
[Features]
· An evolution to the 3D MobinCut, corresponding to any occupation.
· A buckle cover that was once available by custom order only has become standard.
· Anti-static performance that conforms to JIS T8118.
[Applications]
· As work clothing.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Violet
  • Green
  • White
  • Gray
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Earth Green
  • Ivory
  • Mist Violet
  • Royal Blue
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
70
Ivory
7 Day(s) or more
MYR 194.07

Part Number : 6572-001-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
73
Ivory
7 Day(s) or more
MYR 194.07

Part Number : 6572-001-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
76
Ivory
7 Day(s) or more
MYR 194.07

Part Number : 6572-001-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
79
Ivory
7 Day(s) or more
MYR 194.07

Part Number : 6572-001-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
82
Ivory
7 Day(s) or more
MYR 194.07

Part Number : 6572-001-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
85
Ivory
7 Day(s) or more
MYR 194.07

Part Number : 6572-001-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
88
Ivory
7 Day(s) or more
MYR 198.30

Part Number : 6572-001-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
91
Ivory
7 Day(s) or more
MYR 198.30

Part Number : 6572-001-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
95
Ivory
7 Day(s) or more
MYR 198.30

Part Number : 6572-001-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
100
Ivory
7 Day(s) or more
MYR 198.30

Part Number : 6572-001-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
105
Ivory
7 Day(s) or more
MYR 198.30

Part Number : 6572-001-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
110
Ivory
7 Day(s) or more
MYR 198.30

Part Number : 6572-001-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
115
Ivory
7 Day(s) or more
MYR 202.52

Part Number : 6572-001-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 202.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
120
Ivory
7 Day(s) or more
MYR 202.52

Part Number : 6572-001-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 202.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
125
Ivory
7 Day(s) or more
MYR 219.40

Part Number : 6572-001-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
130
Ivory
7 Day(s) or more
MYR 219.40

Part Number : 6572-001-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
70
Silver gray
7 Day(s) or more
MYR 194.07

Part Number : 6572-003-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
73
Silver gray
7 Day(s) or more
MYR 194.07

Part Number : 6572-003-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
76
Silver gray
7 Day(s) or more
MYR 194.07

Part Number : 6572-003-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
79
Silver gray
7 Day(s) or more
MYR 194.07

Part Number : 6572-003-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
82
Silver gray
7 Day(s) or more
MYR 194.07

Part Number : 6572-003-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
85
Silver gray
7 Day(s) or more
MYR 194.07

Part Number : 6572-003-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
88
Silver gray
7 Day(s) or more
MYR 198.30

Part Number : 6572-003-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
91
Silver gray
7 Day(s) or more
MYR 198.30

Part Number : 6572-003-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
95
Silver gray
7 Day(s) or more
MYR 198.30

Part Number : 6572-003-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
100
Silver gray
7 Day(s) or more
MYR 198.30

Part Number : 6572-003-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
105
Silver gray
7 Day(s) or more
MYR 198.30

Part Number : 6572-003-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
110
Silver gray
12 Day(s) or more
MYR 198.30

Part Number : 6572-003-110
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
115
Silver gray
7 Day(s) or more
MYR 202.52

Part Number : 6572-003-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 202.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
120
Silver gray
7 Day(s) or more
MYR 202.52

Part Number : 6572-003-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 202.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
125
Silver gray
7 Day(s) or more
MYR 219.40

Part Number : 6572-003-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Gray
130
Silver gray
7 Day(s) or more
MYR 219.40

Part Number : 6572-003-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
70
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6572-005-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
73
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6572-005-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
76
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6572-005-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
79
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6572-005-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
82
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6572-005-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
85
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6572-005-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
88
Earth Green
7 Day(s) or more
MYR 198.30

Part Number : 6572-005-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
91
Earth Green
7 Day(s) or more
MYR 198.30

Part Number : 6572-005-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
95
Earth Green
7 Day(s) or more
MYR 198.30

Part Number : 6572-005-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
100
Earth Green
7 Day(s) or more
MYR 198.30

Part Number : 6572-005-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
105
Earth Green
7 Day(s) or more
MYR 198.30

Part Number : 6572-005-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
110
Earth Green
7 Day(s) or more
MYR 198.30

Part Number : 6572-005-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
115
Earth Green
7 Day(s) or more
MYR 202.52

Part Number : 6572-005-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 202.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
120
Earth Green
7 Day(s) or more
MYR 202.52

Part Number : 6572-005-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 202.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Green
125
Earth Green
7 Day(s) or more
MYR 219.40

Part Number : 6572-005-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
70
Royal Blue
7 Day(s) or more
MYR 194.07

Part Number : 6572-006-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
73
Royal Blue
7 Day(s) or more
MYR 194.07

Part Number : 6572-006-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
76
Royal Blue
7 Day(s) or more
MYR 194.07

Part Number : 6572-006-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)