(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6573 Ladies' Shirred Pants (Single Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6573 Ladies' Shirred Pants (Single Tuck)

Standard Unit Price:
MYR 194.07-
Days to Ship :
7 Day(s) or more

Shirred pants for any occupation.
[Features]
· With buckle cover.
· An evolution to the 3D MobinCut.
· Zipper: Eflon R (Slider: Metal).
· Material: After-PET twill polyester 65%, cotton 35%.
[Applications]
· For women.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Red
  • Green
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Color Details

Refine by

  • Earth Green
  • Silver gray
  • Wine Red
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
3L
Silver gray
12 Day(s) or more
MYR 198.30

Part Number : 6573-003-3L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Gray
4L
Silver gray
13 Day(s) or more
MYR 198.30

Part Number : 6573-003-4L
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Gray
5L
Silver gray
7 Day(s) or more
MYR 202.52

Part Number : 6573-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 202.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Gray
L
Silver gray
7 Day(s) or more
MYR 194.07

Part Number : 6573-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Gray
LL
Silver gray
7 Day(s) or more
MYR 194.07

Part Number : 6573-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Gray
M
Silver gray
12 Day(s) or more
MYR 194.07

Part Number : 6573-003-M
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Gray
S
Silver gray
12 Day(s) or more
MYR 194.07

Part Number : 6573-003-S
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Green
3L
Earth Green
13 Day(s) or more
MYR 198.30

Part Number : 6573-005-3L
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Green
4L
Earth Green
7 Day(s) or more
MYR 198.30

Part Number : 6573-005-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Green
L
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6573-005-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Green
LL
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6573-005-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Green
M
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6573-005-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Green
S
Earth Green
7 Day(s) or more
MYR 194.07

Part Number : 6573-005-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Red
3L
Wine Red
7 Day(s) or more
MYR 198.30

Part Number : 6573-009-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Wine Red
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Red
5L
Wine Red
7 Day(s) or more
MYR 202.52

Part Number : 6573-009-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 202.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Wine Red
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Red
L
Wine Red
7 Day(s) or more
MYR 194.07

Part Number : 6573-009-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Wine Red
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Red
LL
Wine Red
7 Day(s) or more
MYR 194.07

Part Number : 6573-009-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Wine Red
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Red
M
Wine Red
7 Day(s) or more
MYR 194.07

Part Number : 6573-009-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Wine Red
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover
1 pc.
Red
S
Wine Red
7 Day(s) or more
MYR 194.07

Part Number : 6573-009-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Wine Red
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specification, Includes Buckle Cover

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)