(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6574 Cargo Pants (Double Pleat)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6574 Cargo Pants (Double Pleat)

Standard Unit Price:
MYR 215.18-
Days to Ship :
7 Day(s) or more

2-tuck cargo pants.
[Features]
· An evolution to the 3D MobinCut, corresponding to any occupation.
· With buckle cover.
· Anti-static performance that conforms to JIS T8118.
[Applications]
· As work clothing.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Violet
  • White
  • Navy Blue
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Deep Navy
  • Ivory
  • Mist Violet
  • Royal Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
70
Ivory
7 Day(s) or more
MYR 215.18

Part Number : 6574-001-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
73
Ivory
7 Day(s) or more
MYR 215.18

Part Number : 6574-001-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
76
Ivory
7 Day(s) or more
MYR 215.18

Part Number : 6574-001-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
79
Ivory
7 Day(s) or more
MYR 215.18

Part Number : 6574-001-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
82
Ivory
7 Day(s) or more
MYR 215.18

Part Number : 6574-001-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
85
Ivory
7 Day(s) or more
MYR 215.18

Part Number : 6574-001-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
88
Ivory
7 Day(s) or more
MYR 219.40

Part Number : 6574-001-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
91
Ivory
7 Day(s) or more
MYR 219.40

Part Number : 6574-001-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
95
Ivory
7 Day(s) or more
MYR 219.40

Part Number : 6574-001-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
100
Ivory
7 Day(s) or more
MYR 219.40

Part Number : 6574-001-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
105
Ivory
7 Day(s) or more
MYR 219.40

Part Number : 6574-001-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
110
Ivory
7 Day(s) or more
MYR 219.40

Part Number : 6574-001-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
115
Ivory
7 Day(s) or more
MYR 223.62

Part Number : 6574-001-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
120
Ivory
7 Day(s) or more
MYR 223.62

Part Number : 6574-001-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
125
Ivory
7 Day(s) or more
MYR 240.50

Part Number : 6574-001-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 240.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
White
130
Ivory
7 Day(s) or more
MYR 240.50

Part Number : 6574-001-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 240.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Ivory
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
70
Royal Blue
7 Day(s) or more
MYR 215.18

Part Number : 6574-006-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
73
Royal Blue
7 Day(s) or more
MYR 215.18

Part Number : 6574-006-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
76
Royal Blue
7 Day(s) or more
MYR 215.18

Part Number : 6574-006-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
79
Royal Blue
7 Day(s) or more
MYR 215.18

Part Number : 6574-006-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
82
Royal Blue
7 Day(s) or more
MYR 215.18

Part Number : 6574-006-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
85
Royal Blue
7 Day(s) or more
MYR 215.18

Part Number : 6574-006-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
88
Royal Blue
7 Day(s) or more
MYR 219.40

Part Number : 6574-006-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
91
Royal Blue
7 Day(s) or more
MYR 219.40

Part Number : 6574-006-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
95
Royal Blue
12 Day(s) or more
MYR 219.40

Part Number : 6574-006-95
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
100
Royal Blue
12 Day(s) or more
MYR 219.40

Part Number : 6574-006-100
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
105
Royal Blue
7 Day(s) or more
MYR 219.40

Part Number : 6574-006-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
110
Royal Blue
12 Day(s) or more
MYR 219.40

Part Number : 6574-006-110
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
115
Royal Blue
7 Day(s) or more
MYR 223.62

Part Number : 6574-006-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
120
Royal Blue
7 Day(s) or more
MYR 223.62

Part Number : 6574-006-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
125
Royal Blue
13 Day(s) or more
MYR 240.50

Part Number : 6574-006-125
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 240.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Blue
130
Royal Blue
7 Day(s) or more
MYR 240.50

Part Number : 6574-006-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 240.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Royal Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
70
Deep Navy
7 Day(s) or more
MYR 215.18

Part Number : 6574-008-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
73
Deep Navy
7 Day(s) or more
MYR 215.18

Part Number : 6574-008-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
76
Deep Navy
7 Day(s) or more
MYR 215.18

Part Number : 6574-008-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
79
Deep Navy
7 Day(s) or more
MYR 215.18

Part Number : 6574-008-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
82
Deep Navy
7 Day(s) or more
MYR 215.18

Part Number : 6574-008-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
85
Deep Navy
7 Day(s) or more
MYR 215.18

Part Number : 6574-008-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
88
Deep Navy
7 Day(s) or more
MYR 219.40

Part Number : 6574-008-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
91
Deep Navy
7 Day(s) or more
MYR 219.40

Part Number : 6574-008-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
95
Deep Navy
7 Day(s) or more
MYR 219.40

Part Number : 6574-008-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
100
Deep Navy
7 Day(s) or more
MYR 219.40

Part Number : 6574-008-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
105
Deep Navy
7 Day(s) or more
MYR 219.40

Part Number : 6574-008-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
110
Deep Navy
7 Day(s) or more
MYR 219.40

Part Number : 6574-008-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
115
Deep Navy
7 Day(s) or more
MYR 223.62

Part Number : 6574-008-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
120
Deep Navy
7 Day(s) or more
MYR 223.62

Part Number : 6574-008-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
125
Deep Navy
7 Day(s) or more
MYR 240.50

Part Number : 6574-008-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 240.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Navy Blue
130
Deep Navy
12 Day(s) or more
MYR 240.50

Part Number : 6574-008-130
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 240.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Deep Navy
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Violet
70
Mist Violet
7 Day(s) or more
MYR 215.18

Part Number : 6574-076-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Mist Violet
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included
1 pc.
Violet
73
Mist Violet
7 Day(s) or more
MYR 215.18

Part Number : 6574-076-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 215.18
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Color Details
    Mist Violet
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pants Waist 1
    Buckle cover included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)