(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-553702 Overalls

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-553702 Overalls

Standard Unit Price:
MYR 257.49
Days to Ship :
4 Day(s) or more

Overalls with seven available colors.
[Features]
· Material: Twill, Zipper: Coil (Slider: Aluminum).
· Material blend: Polyester 65%, cotton 35%.
· Designed with elastic shirring in the waist so that it doesn't prevent movement of the body.

Basic Specifications

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Coil (slider/aluminum)
  • Magic Tape
    Chest pockets, sleeve cuffs, back
  • Jacket Collar
    Stand Color
  • Pants Hem
    Hem with Velcro tape
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
4 Day(s) or more
MYR 257.49

Part Number : 553702-008-3L
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 257.49
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Coil (slider/aluminum)
  • Magic Tape
    Chest pockets, sleeve cuffs, back
  • Jacket Collar
    Stand Color
  • Pants Hem
    Hem with Velcro tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • AZ-500 Overalls
    AZ-500 Overalls

    AITOZ

    Standard Price : MYR 303.32-

    Days to Ship : 7 Day(s) or more

  • three-way mini ball valve
    three-way mini ball valve

    ESCO

    Standard Price : MYR 190.63-

    Days to Ship : 5 Day(s) or more

  • Cotton 100 Ties
    Cotton 100 Ties

    XEBEC

    Standard Price : MYR 368.01-

    Days to Ship : 11 Day(s)

  • Overalls 3535
    Overalls 3535

    ATACK BASE

    Standard Price : MYR 240.24

    Days to Ship : 7 Day(s) or more

  • Tube Clothe
    Tube Clothe

    Big Run

    Standard Price : MYR 190.58-

    Days to Ship : 8 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)