(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-RP60 Work Pants (No Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-RP60 Work Pants (No Tuck)

Standard Unit Price:
MYR 205.90-
Days to Ship :
7 Day(s) or more

Work clothing with a timeless vintage design.
[Features]
· Uses extremely durable cotton material that is gentle on the skin.
· Work clothing that is exceptionally comfortable.
· High quality 100% cotton twill. A standard uniform that uses Kurabo 6070.
· Product can be used year-round.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Gray
  • Clear
Waist(mm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Blue
  • Ground
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
70
Blue
7 Day(s) or more
MYR 205.90

Part Number : RP60-014-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    70
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
73
Blue
7 Day(s) or more
MYR 205.90

Part Number : RP60-014-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    73
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
76
Blue
7 Day(s) or more
MYR 205.90

Part Number : RP60-014-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    76
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
79
Blue
7 Day(s) or more
MYR 205.90

Part Number : RP60-014-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    79
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
82
Blue
7 Day(s) or more
MYR 205.90

Part Number : RP60-014-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    82
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
85
Blue
7 Day(s) or more
MYR 205.90

Part Number : RP60-014-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    85
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
88
Blue
7 Day(s) or more
MYR 210.11

Part Number : RP60-014-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    88
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
91
Blue
7 Day(s) or more
MYR 210.11

Part Number : RP60-014-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    91
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
95
Blue
7 Day(s) or more
MYR 210.11

Part Number : RP60-014-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    95
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
100
Blue
7 Day(s) or more
MYR 210.11

Part Number : RP60-014-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    100
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
105
Blue
7 Day(s) or more
MYR 210.11

Part Number : RP60-014-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    105
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
110
Blue
7 Day(s) or more
MYR 210.11

Part Number : RP60-014-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    110
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
115
Blue
7 Day(s) or more
MYR 214.34

Part Number : RP60-014-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    115
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
120
Blue
7 Day(s) or more
MYR 214.34

Part Number : RP60-014-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    120
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
125
Blue
7 Day(s) or more
MYR 231.22

Part Number : RP60-014-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    125
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Blue
130
Blue
7 Day(s) or more
MYR 231.22

Part Number : RP60-014-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    130
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Blue
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
73
Ground
7 Day(s) or more
MYR 205.90

Part Number : RP60-025-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    73
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
76
Ground
7 Day(s) or more
MYR 205.90

Part Number : RP60-025-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    76
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
79
Ground
7 Day(s) or more
MYR 205.90

Part Number : RP60-025-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    79
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
82
Ground
7 Day(s) or more
MYR 205.90

Part Number : RP60-025-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    82
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
85
Ground
7 Day(s) or more
MYR 205.90

Part Number : RP60-025-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    85
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
88
Ground
7 Day(s) or more
MYR 210.11

Part Number : RP60-025-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    88
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
91
Ground
7 Day(s) or more
MYR 210.11

Part Number : RP60-025-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    91
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
95
Ground
7 Day(s) or more
MYR 210.11

Part Number : RP60-025-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    95
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
100
Ground
7 Day(s) or more
MYR 210.11

Part Number : RP60-025-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    100
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
105
Ground
7 Day(s) or more
MYR 210.11

Part Number : RP60-025-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    105
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
110
Ground
7 Day(s) or more
MYR 210.11

Part Number : RP60-025-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    110
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
115
Ground
7 Day(s) or more
MYR 214.34

Part Number : RP60-025-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    115
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
120
Ground
7 Day(s) or more
MYR 214.34

Part Number : RP60-025-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    120
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
125
Ground
7 Day(s) or more
MYR 231.22

Part Number : RP60-025-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    125
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
130
Ground
7 Day(s) or more
MYR 231.22

Part Number : RP60-025-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(mm)
    130
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Ground
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)