(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-9020 Work Pants (Single Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-9020 Work Pants (Single Tuck)

Standard Unit Price:
MYR 205.90-
Days to Ship :
7 Day(s) or more

Work clothing specially treated so that it does not smell even when dried indoors.
[Features]
· Antibacterial and deodorizing effects.
· Product can be cared for without worrying about the weather.
· Material: Mixed weave anti-static twill polyester 70%, cotton 30%.
· Zipper: Aluminum (Slider: Metal).

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
70
7 Day(s) or more
MYR 205.90

Part Number : 9020-004-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    70
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
73
7 Day(s) or more
MYR 205.90

Part Number : 9020-004-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    73
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
76
7 Day(s) or more
MYR 205.90

Part Number : 9020-004-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    76
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
79
7 Day(s) or more
MYR 205.90

Part Number : 9020-004-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    79
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
82
7 Day(s) or more
MYR 205.90

Part Number : 9020-004-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    82
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
85
7 Day(s) or more
MYR 205.90

Part Number : 9020-004-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 205.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    85
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
88
7 Day(s) or more
MYR 210.11

Part Number : 9020-004-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    88
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
91
7 Day(s) or more
MYR 210.11

Part Number : 9020-004-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    91
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
95
7 Day(s) or more
MYR 210.11

Part Number : 9020-004-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    95
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
100
7 Day(s) or more
MYR 210.11

Part Number : 9020-004-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    100
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
105
7 Day(s) or more
MYR 210.11

Part Number : 9020-004-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    105
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
110
7 Day(s) or more
MYR 210.11

Part Number : 9020-004-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 210.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    110
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
115
7 Day(s) or more
MYR 214.34

Part Number : 9020-004-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    115
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
120
13 Day(s) or more
MYR 214.34

Part Number : 9020-004-120
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    120
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
125
7 Day(s) or more
MYR 231.22

Part Number : 9020-004-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    125
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
130
7 Day(s) or more
MYR 231.22

Part Number : 9020-004-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.22
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    130
  • Color Details
    Gray
  • Material 1 Weaving
    Twill

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)