(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-9021 Cargo Pants (Single Pleat)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-9021 Cargo Pants (Single Pleat)

Standard Unit Price:
MYR 221.08-
Days to Ship :
7 Day(s) or more

Work clothing that can be washed regardless of the weather.
[Features]
· Work wear that can be dried indoors.
· Excellent quick-dry sweat absorbing, antibacterial and deodorizing effects.
· Raising and lowering of the arms is extremely smooth thanks to Aitoz' unique dolphin cut.
· Demonstrates anti-static effects that conform to JIST8118.
· Material: Mixed weave anti-static twill.
· Material blend: Polyester 70%, cotton 30%.
· Zipper: Aluminum (Slider: Metal).

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material 1 Weaving
    Twill
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Earth Green
  • Gray
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
70
Gray
7 Day(s) or more
MYR 221.08

Part Number : 9021-004-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    70
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
73
Gray
7 Day(s) or more
MYR 221.08

Part Number : 9021-004-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    73
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
76
Gray
7 Day(s) or more
MYR 221.08

Part Number : 9021-004-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    76
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
79
Gray
7 Day(s) or more
MYR 221.08

Part Number : 9021-004-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    79
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
82
Gray
7 Day(s) or more
MYR 221.08

Part Number : 9021-004-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    82
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
85
Gray
7 Day(s) or more
MYR 221.08

Part Number : 9021-004-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    85
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
88
Gray
7 Day(s) or more
MYR 225.31

Part Number : 9021-004-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    88
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
91
Gray
7 Day(s) or more
MYR 225.31

Part Number : 9021-004-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    91
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
95
Gray
7 Day(s) or more
MYR 225.31

Part Number : 9021-004-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    95
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
100
Gray
7 Day(s) or more
MYR 225.31

Part Number : 9021-004-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    100
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
105
Gray
7 Day(s) or more
MYR 225.31

Part Number : 9021-004-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    105
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
110
Gray
7 Day(s) or more
MYR 225.31

Part Number : 9021-004-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    110
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
115
Gray
7 Day(s) or more
MYR 229.52

Part Number : 9021-004-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 229.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    115
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
125
Gray
7 Day(s) or more
MYR 246.41

Part Number : 9021-004-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 246.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    125
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Gray
130
Gray
7 Day(s) or more
MYR 246.41

Part Number : 9021-004-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 246.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    130
  • Color Details
    Gray
  • Material 1 Weaving
    Twill
1 pc.
Green
70
Earth Green
7 Day(s) or more
MYR 221.08

Part Number : 9021-005-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    70
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
73
Earth Green
7 Day(s) or more
MYR 221.08

Part Number : 9021-005-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    73
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
76
Earth Green
7 Day(s) or more
MYR 221.08

Part Number : 9021-005-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    76
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
79
Earth Green
7 Day(s) or more
MYR 221.08

Part Number : 9021-005-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    79
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
82
Earth Green
7 Day(s) or more
MYR 221.08

Part Number : 9021-005-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    82
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
85
Earth Green
7 Day(s) or more
MYR 221.08

Part Number : 9021-005-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    85
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
88
Earth Green
7 Day(s) or more
MYR 225.31

Part Number : 9021-005-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    88
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
91
Earth Green
7 Day(s) or more
MYR 225.31

Part Number : 9021-005-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    91
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
95
Earth Green
7 Day(s) or more
MYR 225.31

Part Number : 9021-005-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    95
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
100
Earth Green
7 Day(s) or more
MYR 225.31

Part Number : 9021-005-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    100
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
105
Earth Green
7 Day(s) or more
MYR 225.31

Part Number : 9021-005-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    105
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
110
Earth Green
7 Day(s) or more
MYR 225.31

Part Number : 9021-005-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    110
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
115
Earth Green
7 Day(s) or more
MYR 229.52

Part Number : 9021-005-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 229.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    115
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
120
Earth Green
7 Day(s) or more
MYR 229.52

Part Number : 9021-005-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 229.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    120
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
125
Earth Green
7 Day(s) or more
MYR 246.41

Part Number : 9021-005-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 246.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    125
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Green
130
Earth Green
7 Day(s) or more
MYR 246.41

Part Number : 9021-005-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 246.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    130
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
70
Navy
7 Day(s) or more
MYR 221.08

Part Number : 9021-008-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    70
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
73
Navy
7 Day(s) or more
MYR 221.08

Part Number : 9021-008-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    73
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
76
Navy
7 Day(s) or more
MYR 221.08

Part Number : 9021-008-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    76
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
79
Navy
7 Day(s) or more
MYR 221.08

Part Number : 9021-008-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    79
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
82
Navy
7 Day(s) or more
MYR 221.08

Part Number : 9021-008-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    82
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
85
Navy
7 Day(s) or more
MYR 221.08

Part Number : 9021-008-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.08
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    85
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
88
Navy
7 Day(s) or more
MYR 225.31

Part Number : 9021-008-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    88
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
91
Navy
7 Day(s) or more
MYR 225.31

Part Number : 9021-008-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    91
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
95
Navy
7 Day(s) or more
MYR 225.31

Part Number : 9021-008-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    95
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
100
Navy
7 Day(s) or more
MYR 225.31

Part Number : 9021-008-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    100
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
105
Navy
13 Day(s) or more
MYR 225.31

Part Number : 9021-008-105
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    105
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
110
Navy
7 Day(s) or more
MYR 225.31

Part Number : 9021-008-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.31
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    110
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
115
Navy
7 Day(s) or more
MYR 229.52

Part Number : 9021-008-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 229.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    115
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
120
Navy
7 Day(s) or more
MYR 229.52

Part Number : 9021-008-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 229.52
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    120
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
1 pc.
Navy Blue
125
Navy
7 Day(s) or more
MYR 246.41

Part Number : 9021-008-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 246.41
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    125
  • Color Details
    Navy
  • Material 1 Weaving
    Twill

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)