(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-10752 Castro Pants

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-10752 Castro Pants

Standard Unit Price:
MYR 206.48-
Days to Ship :
7 Day(s) or more

Work clothing made of nylon with outstanding heat retention.
[Features]
· Uses nylon material for excellent wind resistance.
· Cold weather pants perfect for winter that combines acrylic lining bore with heat retention.
· Material: Twill nylon 100%.
· Buttons: Metal.
· Zipper: Metal (Slider: Metal).

Basic Specifications

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • 3L
  • 4L
  • M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3L
7 Day(s) or more
MYR 214.91

Part Number : 10752-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Color Details
    Navy
1 pc.
4L
7 Day(s) or more
MYR 223.35

Part Number : 10752-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Color Details
    Navy
1 pc.
M
7 Day(s) or more
MYR 206.48

Part Number : 10752-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Color Details
    Navy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)