(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-50010 Antistatic Long-Sleeve Polo Shirt (Unisex)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-50010 Antistatic Long-Sleeve Polo Shirt (Unisex)

Standard Unit Price:
MYR 187.86-
Days to Ship :
7 Day(s) or more

A versatile polo shirt packed full of functionality.
[Features]
· Fashionable, with a color scheme that accentuates the look of the cuffs.
· Made with eco-friendly material and is available in 13 colors.
· Versatile polo shirt with exceptional functionality and an attractive number of colors.
[Applications]
· For those wanting a slightly thicker polo shirt.
· Workplaces that require anti-static measures.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • White
  • Black
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color Details

Refine by

  • Black
  • Blue
  • Iron Blue
  • Navy
  • Sax
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White
3L
White
7 Day(s) or more
MYR 196.29

Part Number : 50010-001-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    White
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
White
4L
White
7 Day(s) or more
MYR 204.73

Part Number : 50010-001-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    White
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
White
5L
White
7 Day(s) or more
MYR 213.18

Part Number : 50010-001-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    White
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
White
L
White
7 Day(s) or more
MYR 187.86

Part Number : 50010-001-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    White
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
White
LL
White
7 Day(s) or more
MYR 187.86

Part Number : 50010-001-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    White
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
White
M
White
7 Day(s) or more
MYR 187.86

Part Number : 50010-001-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    White
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
White
S
White
12 Day(s) or more
MYR 187.86

Part Number : 50010-001-S
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    White
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
White
SS
White
7 Day(s) or more
MYR 187.86

Part Number : 50010-001-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    White
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
3L
Blue
7 Day(s) or more
MYR 196.29

Part Number : 50010-006-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
4L
Blue
7 Day(s) or more
MYR 204.73

Part Number : 50010-006-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
5L
Blue
7 Day(s) or more
MYR 213.18

Part Number : 50010-006-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
L
Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-006-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
LL
Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-006-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
M
Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-006-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
S
Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-006-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
SS
Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-006-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
3L
Sax
7 Day(s) or more
MYR 196.29

Part Number : 50010-007-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Sax
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
4L
Sax
7 Day(s) or more
MYR 204.73

Part Number : 50010-007-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Sax
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
5L
Sax
7 Day(s) or more
MYR 213.18

Part Number : 50010-007-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Sax
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
L
Sax
7 Day(s) or more
MYR 187.86

Part Number : 50010-007-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Sax
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
LL
Sax
7 Day(s) or more
MYR 187.86

Part Number : 50010-007-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Sax
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
M
Sax
7 Day(s) or more
MYR 187.86

Part Number : 50010-007-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Sax
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
S
Sax
7 Day(s) or more
MYR 187.86

Part Number : 50010-007-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Sax
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
SS
Sax
7 Day(s) or more
MYR 187.86

Part Number : 50010-007-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Sax
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Navy Blue
3L
Navy
7 Day(s) or more
MYR 196.29

Part Number : 50010-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Navy
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Navy Blue
4L
Navy
7 Day(s) or more
MYR 204.73

Part Number : 50010-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Navy
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Navy Blue
5L
Navy
7 Day(s) or more
MYR 213.18

Part Number : 50010-008-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Navy
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Navy Blue
L
Navy
7 Day(s) or more
MYR 187.86

Part Number : 50010-008-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Navy
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Navy Blue
LL
Navy
7 Day(s) or more
MYR 187.86

Part Number : 50010-008-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Navy
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Navy Blue
M
Navy
7 Day(s) or more
MYR 187.86

Part Number : 50010-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Navy
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Navy Blue
S
Navy
13 Day(s) or more
MYR 187.86

Part Number : 50010-008-S
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Navy
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Navy Blue
SS
Navy
7 Day(s) or more
MYR 187.86

Part Number : 50010-008-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Navy
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Black
3L
Black
7 Day(s) or more
MYR 196.29

Part Number : 50010-010-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Black
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Black
4L
Black
7 Day(s) or more
MYR 204.73

Part Number : 50010-010-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Black
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Black
5L
Black
7 Day(s) or more
MYR 213.18

Part Number : 50010-010-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Black
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Black
L
Black
7 Day(s) or more
MYR 187.86

Part Number : 50010-010-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Black
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Black
LL
Black
7 Day(s) or more
MYR 187.86

Part Number : 50010-010-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Black
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Black
M
Black
7 Day(s) or more
MYR 187.86

Part Number : 50010-010-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Black
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Black
S
Black
7 Day(s) or more
MYR 187.86

Part Number : 50010-010-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Black
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Black
SS
Black
7 Day(s) or more
MYR 187.86

Part Number : 50010-010-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Black
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
3L
Iron Blue
7 Day(s) or more
MYR 196.29

Part Number : 50010-076-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Iron Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
4L
Iron Blue
7 Day(s) or more
MYR 204.73

Part Number : 50010-076-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 204.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Iron Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
5L
Iron Blue
7 Day(s) or more
MYR 213.18

Part Number : 50010-076-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 213.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Iron Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
L
Iron Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-076-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Iron Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
LL
Iron Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-076-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Iron Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
M
Iron Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-076-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Iron Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
S
Iron Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-076-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Iron Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
1 Pair
Blue
SS
Iron Blue
7 Day(s) or more
MYR 187.86

Part Number : 50010-076-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 187.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 78%, Cotton 22% (Recycled Polyester 65%)
  • Material
    Eco Antistatic Knit
  • Color Details
    Iron Blue
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)