(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Reflective Sash HT-1

Reflective Sash HT-1

Standard Unit Price:
MYR 63.98
Days to Ship :
8 Day(s) or more

Features highly luminous retroreflective material with excellent reflective properties. Perfect for preventing traffic accidents when walking at night, etc.

Basic Specifications

  • Color
    Yellow / White
  • Product Model
    Sash
  • Body Material
    PVC
  • LED Present or Absent
    None
  • Sales Unit
    1 pcs
  • Material
    Sash Part: Polyvinyl Chloride, Hook Part: Iron
  • Size
    Length: Approx. 130 cm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
MYR 63.98

Part Number : R9480170001
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 63.98
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow / White
  • Product Model
    Sash
  • Body Material
    PVC
  • LED Present or Absent
    None
  • Sales Unit
    1 pcs
  • Material
    Sash Part: Polyvinyl Chloride, Hook Part: Iron
  • Size
    Length: Approx. 130 cm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)