(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Flange ACE is ideal for corner cutting and used to cut concrete, blocks, tiles, etc. as well. The Super Silencer MAX is a silent type used for cutting concrete, secondary concrete material (U-groove, Hume pipes), extrusion molding cement plates, tiles, stone, etc.
Japanese Only
Loading...
Product Type | Diamond cutter | Application | For concrete, mortar / Tile | Blade thickness(mm) | 2 |
---|---|---|---|---|---|
Type | Flange ACE | Blade Width(mm) | 7.0 | Included ring(mm) | - |
Motor for use | Dust-proof cutter, Disc grinder | General Building Materials / Construction Material - Hume Pipe, U-Shaped Groove | optimal | General Building Materials / Construction Material - Concrete | optimal |
General Building Materials / Construction Material - Asphalt | Possible | General Building Materials / Construction Material - Artificial Marble | Good | General Building Materials / Construction Material - Color Block | Good |
General Building Materials / Construction Material - Red Brick | Good | General Building Materials/Civil Engineering Materials ALC | Good | General Building Materials / Construction Material - Extruded Cement Board | Good |
General Building Materials / Construction Material - Mortar | Good | General Building Materials / Construction Material - Block | Possible | Ceramic material porcelain tile | Good |
Ceramic material fire-resistant brick | Good | Ceramic material ceramic tile | optimal | Ceramic material glazed roof tile | Good |
Ceramic material black roofing tile | Good | Ceramic material ceramic siding | Good | Ceramic material slate | Good |
Resin material FRP | Good | PVC board made of resin-based materials | Good | Stone Material - Granite | Possible |
Stone Material - Teppei Stone (Pyroxene Andesite) | Possible | Stone Material - Marble | Possible | Other Cast Iron Pipes | Not suitable |
Other Glass | Possible | Package Dimensions | W107XH128 |
AKAGI
Standard Price : MYR 283.25-
Days to Ship : 7 Day(s) or more
OHTSUKA BRUSH MFG
Standard Price : MYR 34.07-
Days to Ship : 4 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy