(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· M42 (cobalt high-speed steel) with excellent heat resistance is adopted for the cutting edge.
· Can drill holes in stainless steel plates with thickness up to 1.6 mm.
· A discharge spring that can easily remove cutting waste is equipped as standard.
· With a set blade, it features excellent cutting properties and can be used for a wide range of applications such as for resin or wood.
[Applications]
· For drilling holes in iron plate, metal siding, tin plate, aluminum plate, plywood, PVC board, etc.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
BMH-66 |
BMH-70 |
BMH-75 |
BMH-77 |
BMH-80 |
BMH-81 |
BMH-85 |
BMH-90 |
BMH-91 |
BMH-95 |
BMH-100 |
BMH-105 |
BMH-110 |
BMH-115 |
BMH-120 |
BMH-150 |
BMH-160 |
BMH-170 |
BMH-180 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Size (mm) | Chuck Size (mm) | Package Dimensions | JAN Code |
---|---|---|---|---|---|---|---|---|
MYR 362.01 | 1 Piece(s) | 9 Day(s) | 66 | 10 | W94×H163 | 4986362550635 | ||
MYR 394.14 | 1 Piece(s) | 10 Day(s) | 70 | 13 | W94×H163 | 4986362550437 | ||
MYR 421.05 | 1 Piece(s) | 9 Day(s) | 75 | 13 | - | 4986362550444 | ||
MYR 461.94 | 1 Piece(s) | 10 Day(s) | 77 | 13 | - | 4986362550727 | ||
MYR 465.82 | 1 Piece(s) | 9 Day(s) | 80 | 13 | - | 4986362550451 | ||
MYR 476.20 | 1 Piece(s) | 9 Day(s) | 81 | 13 | - | 4986362550642 | ||
MYR 512.36 | 1 Piece(s) | 10 Day(s) | 85 | 13 | - | 4986362550468 | ||
MYR 539.19 | 1 Piece(s) | 10 Day(s) | 90 | 13 | - | 4986362550475 | ||
MYR 561.37 | 1 Piece(s) | 9 Day(s) | 91 | 13 | - | 4986362550659 | ||
MYR 566.03 | 1 Piece(s) | 10 Day(s) | 95 | 13 | - | 4986362550482 | ||
MYR 580.30 | 1 Piece(s) | 9 Day(s) | 100 | 13 | - | 4986362550499 | ||
MYR 916.74 | 1 Piece(s) | 10 Day(s) | 105 | 13 | - | 4986362550505 | ||
MYR 950.92 | 1 Piece(s) | 9 Day(s) | 110 | 13 | - | 4986362550512 | ||
MYR 977.12 | 1 Piece(s) | 10 Day(s) | 115 | 13 | - | 4986362550666 | ||
MYR 984.96 | 1 Piece(s) | 9 Day(s) | 120 | 13 | - | 4986362550529 | ||
MYR 1,362.78 | 1 Piece(s) | 10 Day(s) | 150 | 13 | - | 4986362550680 | ||
MYR 1,568.71 | 1 Piece(s) | 10 Day(s) | 160 | 13 | - | 4986362550697 | ||
MYR 1,801.27 | 1 Piece(s) | 10 Day(s) | 170 | 13 | - | 4986362550703 | ||
MYR 2,037.29 | 1 Piece(s) | 10 Day(s) | 180 | 13 | - | 4986362550710 |
Loading...
Product Type | Bimetal Hole Saw | Overall Length(mm) | 120 | Effective Length(mm) | 34 |
---|---|---|---|---|---|
center drill | S-5770 | Product type / compatible product type | BMH Type (Set Product) | Blade tip diameter | 15mm~180mm |
Motor for use | Electric drill and impact drill (rotating mode) | Thin Steel Plate (up to 3-2 mm) | optimal | Thin Steel Plate (up to 4-5 mm) | Not suitable |
Thick Iron Plate (Up to 1 to 2 mm) | Not suitable | Steel Pipe | optimal | Stainless Steel Plate | Possible |
Aluminum Plate | Possible | Ceramic siding | Possible | Metal design | optimal |
Polyvinyl chloride sheet | Good | Polyvinyl chloride pipe | optimal | Wood | Good |
2 x 4 Wood | Not suitable | FRP | Possible | Artificial marble | Not suitable |
Copper Plate | Possible | Rubber | Possible | Enameled metalware | Not suitable |
Plastic Drainage Catch Basin | optimal | Resin Plate | Good |
HOUSE BM
Standard Price : MYR 108.30-
Days to Ship : 8 Day(s) or more
HOUSE BM
Standard Price : MYR 230.60-
Days to Ship : 8 Day(s) or more
HOUSE BM
Standard Price : MYR 127.79-
Days to Ship : 8 Day(s)
WINNING BORE
Standard Price : MYR 242.43-
Days to Ship : 9 Day(s)
TRUSCO NAKAYAMA
Standard Price : MYR 113.12-
Days to Ship : 9 Day(s)
TRUSCO NAKAYAMA
Standard Price : MYR 181.34-
Days to Ship : 5 Day(s) or more
HOUSE BM
Standard Price : MYR 1,392.73-
Days to Ship : 10 Day(s)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy