(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· With a set blade (hyper slit adopted), anyone can safely drill smoothly.
· Smooth continuous work can be performed due to the standardly equipped chip discharge hole on the body and chip discharge spring on the center drill.
Japanese Only
Loading...
Product Type | Hole saw | Chuck Size(mm) | 13 | Overall Length(mm) | 120 |
---|---|---|---|---|---|
Effective Length(mm) | 32 | center drill | S-5780 | Product type / compatible product type | VU Type (Set Product) Seal Gasket Size |
Application | This product is ideal for connection of PVC pipe to drainage containers and rainwater containers. | Blade tip diameter | 130mm~173mm | Motor for use | Electric drill and impact drill (rotating mode) |
Thin Steel Plate (up to 3-2 mm) | Not suitable | Thin Steel Plate (up to 4-5 mm) | Not suitable | Thick Iron Plate (Up to 1 to 2 mm) | Not suitable |
Steel Pipe | Not suitable | Stainless Steel Plate | Not suitable | Aluminum Plate | Not suitable |
Ceramic siding | Not suitable | Metal design | Not suitable | Polyvinyl chloride sheet | Good |
Polyvinyl chloride pipe | optimal | Wood | optimal | Veneer, Plywood | Good |
2 x 4 Wood | Possible | FRP | Possible | Artificial marble | Not suitable |
Copper Plate | Not suitable | Rubber | Good | Enameled metalware | Not suitable |
Plastic Drainage Catch Basin | optimal | Resin Plate | Possible |
HOUSE BM
Standard Price : MYR 288.33-
Days to Ship : 8 Day(s)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy