(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A dedicated core drill with a blade design that's optimal for PVC pipe drilling work.
· Aluminum die cast is adopted for the core bottom.
· About 2/3 the weight of conventional products for improved workability.
· Equipped with Z-axis spindle (SDS type) as standard.
· Supports straight and SDS type electric drills.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
ABB-120 |
ABB-130 |
ABB-150 |
ABB-170 |
ABB-180 |
ABB-200 |
ABB-220 |
ABF-130 |
ABF-150 |
ABF-170 |
ABF-180 |
ABF-200 |
ABF-220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Size (φ) | Overall Length (mm) | center drill | JAN Code |
---|---|---|---|---|---|---|---|---|---|
MYR 1,149.74 | 1 Piece(s) | 10 Day(s) | ABB Type (Body) | 120 | 130 | - | 4986362151504 | ||
MYR 1,309.27 | 1 Piece(s) | 10 Day(s) | ABB Type (Body) | 130 | 130 | - | 4986362151511 | ||
MYR 1,468.78 | 1 Piece(s) | 10 Day(s) | ABB Type (Body) | 150 | 130 | - | 4986362151528 | ||
MYR 1,746.05 | 1 Piece(s) | 10 Day(s) | ABB Type (Body) | 170 | 130 | - | 4986362151542 | ||
MYR 2,109.11 | 1 Piece(s) | 10 Day(s) | ABB Type (Body) | 180 | 130 | - | 4986362151559 | ||
MYR 2,318.29 | 1 Piece(s) | 10 Day(s) | ABB Type (Body) | 200 | 130 | - | 4986362151566 | ||
MYR 2,740.18 | 1 Piece(s) | 10 Day(s) | ABB Type (Body) | 220 | 130 | - | 4986362151573 | ||
MYR 1,613.12 | 1 Piece(s) | 10 Day(s) | ABF Type (Full Set) | 130 | 265 | PCD-185 | 4986362150514 | ||
MYR 1,772.63 | 1 Piece(s) | 10 Day(s) | ABF Type (Full Set) | 150 | 265 | PCD-185 | 4986362150460 | ||
MYR 1,914.43 | 1 Piece(s) | 11 Day(s) | ABF Type (Full Set) | 170 | 265 | PCD-185 | 4986362150453 | ||
MYR 2,413.98 | 1 Piece(s) | 10 Day(s) | ABF Type (Full Set) | 180 | 265 | PCD-185 | 4986362150538 | ||
MYR 2,626.77 | 1 Piece(s) | 10 Day(s) | ABF Type (Full Set) | 200 | 265 | PCD-185 | 4986362150477 | ||
MYR 3,048.66 | 1 Piece(s) | 10 Day(s) | ABF Type (Full Set) | 220 | 265 | PCD-185 | 4986362150484 |
Loading...
Effective Length(mm) | 110 | Chuck Size(mm) | 13 | Motor for use | Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) |
---|---|---|---|---|---|
Application | Socket mounting to PVC sewer pipes, for large diameter drilling work. | Work material / Concrete rebar | Not suitable | Work material / Plain concrete | Not suitable |
Work material / Block | Not suitable | Work material / Brick | Not suitable | Work material / Mortar | Not suitable |
Work material / Slate | Not suitable | Work material/reinforced ALC | Not suitable | Work material / Tin plate, Galvanized iron | Not suitable |
Work material / Thin iron plate | Not suitable | Work material / Japanese wall | Not suitable | Work material / Ceramic siding | Possible |
Work material / Metal siding | Good | Work material / Gypsum Board | Good | Work material / Stone | Not suitable |
Work material / Veneer, plywood | Possible | Work material / Thick wooden plank | Not suitable | Work material / Extruded cement panel | Not suitable |
Work material / Porcelain tile | Not suitable | Work material / Bamboo wall | Not suitable | Work material / Ceramic tile | Good |
Work material / Polyvinyl chloride material | optimal | Work material / Hume pipe | Not suitable | Work material / FRPM pipe | Not suitable |
Work material / Ceramic pipe | Not suitable | Work material / Ceramic exterior wall | Not suitable | Work material / ASLOC panel | Not suitable |
Work material / Resin-based artificial marble | Good | Composite wall containing thermal insulation materials | Not suitable | K Span | Not suitable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy