(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust-Proof Gloves, Vibration Guard, Full Finger, 7-112 LL, 3 Pairs Included

Dust-Proof Gloves, Vibration Guard, Full Finger, 7-112 LL, 3 Pairs Included

Standard Unit Price:
-
Days to Ship :
5 Day(s)

Uses Gel-Foam padding with high aseismic performance. Creates a damping effect of 60% or more when used with equipment vibrating at a frequency of 125 Hz or higher. The surface of the gloves is coated with nitrile rubber for resistance to oil, piercing and abrasion.

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Vibration Control
  • Size
    LL
  • Material Quality
    High Performance Vibration-Resistant Material (Gel Foam), Nitrile Rubber Coating, with Wrist Magnet
  • Sales Unit
    A bag
  • 1 Bag (3 Pairs)
Part Number

Refine by

  • 1 Bag (3 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Pairs)
5 Day(s)
-

Part Number : 4043802040
Days to Ship 5 Day(s)
Standard Unit Price -
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Vibration Control
  • Size
    LL
  • Material Quality
    High Performance Vibration-Resistant Material (Gel Foam), Nitrile Rubber Coating, with Wrist Magnet
  • Sales Unit
    A bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)