(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Rotary Table, Steel Construction, Steel Top Plate KS

Rotary Table, Steel Construction, Steel Top Plate KS

Standard Unit Price:
MYR 1,333.55
Days to Ship :
10 Day(s) or more

Ultra-thin, lightweight and easy to handle turntable ideal for various tasks.
[Features]
· Workers do not need to move during work and efficiency will be further improved.
[Applications]
· This rotary base is thin and lightweight, and can be assembled anywhere.

Basic Specifications

  • Product Type
    Rotating table
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With Hand Stopper
  • Top Plate Material
    Steel (t2.3mm)
  • Top Panel Color
    Sakae green
  • Width dimension(mm)
    400
  • Depth(mm)
    509
  • Height Dimension(mm)
    23.3
  • Mass(kg)
    6
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s) or more
MYR 1,333.55

Part Number : KS-40ST
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 1,333.55
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With Hand Stopper
  • Top Plate Material
    Steel (t2.3mm)
  • Top Panel Color
    Sakae green
  • Width dimension(mm)
    400
  • Depth(mm)
    509
  • Height Dimension(mm)
    23.3
  • Mass(kg)
    6

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)