(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dirt Resistant, Static Control Eco 3 Value Long Sleeve Shirt (for Autumn, Winter)

Click this image to zoom it.

Move the mouse over the image to zoom

Dirt Resistant, Static Control Eco 3 Value Long Sleeve Shirt (for Autumn, Winter)

Standard Unit Price:
MYR 354.90-
Days to Ship :
8 Day(s) or more

Function-oriented work clothing with a high grade feeling combining dirt-resistant processing, anti-static functionality, and eco-friendly material.
[Features]
· Anti-static product that has cleared JIS standards (anti-static and conforms to JIS T8118).
· Dirt comes off easily thanks to dirt-resistant processing, and nano-processing allows for easy removal of stains when washed at home.
· Made with recycled material to reduce environmental impact.
[Applications]
· Anti-static product that has cleared JIS standards, making it optimal for companies that work with electrical systems.
· Features a dirt-resistant processing and every type of basic specification, enabling it to be used in any location.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • 61
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 51
  • 53
  • 55
  • 57
  • 59
  • 60
  • Clear
Color Details

Refine by

  • Earth Green
  • Navy
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
57
132
60
Navy
8 Day(s) or more
MYR 437.60

Part Number : 80100-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 437.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
61
140
60
Navy
8 Day(s) or more
MYR 437.60

Part Number : 80100-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 437.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
55
128
59
Navy
8 Day(s) or more
MYR 365.86

Part Number : 80100-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 365.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
51
120
57
Navy
8 Day(s) or more
MYR 354.90

Part Number : 80100-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
53
124
59
Navy
8 Day(s) or more
MYR 354.90

Part Number : 80100-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
49
116
55
Navy
8 Day(s) or more
MYR 354.90

Part Number : 80100-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
47
112
53
Navy
8 Day(s) or more
MYR 354.90

Part Number : 80100-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
45
108
51
Navy
8 Day(s) or more
MYR 354.90

Part Number : 80100-011-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    51
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Gray
57
132
60
Silver
8 Day(s) or more
MYR 437.60

Part Number : 80100-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 437.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
61
140
60
Silver
8 Day(s) or more
MYR 437.60

Part Number : 80100-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 437.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
55
128
59
Silver
8 Day(s) or more
MYR 365.86

Part Number : 80100-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 365.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
51
120
57
Silver
8 Day(s) or more
MYR 354.90

Part Number : 80100-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
53
124
59
Silver
8 Day(s) or more
MYR 354.90

Part Number : 80100-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
49
116
55
Silver
8 Day(s) or more
MYR 354.90

Part Number : 80100-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
47
112
53
Silver
8 Day(s) or more
MYR 354.90

Part Number : 80100-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
45
108
51
Silver
8 Day(s) or more
MYR 354.90

Part Number : 80100-036-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    51
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Green
57
132
60
Earth Green
8 Day(s) or more
MYR 437.60

Part Number : 80100-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 437.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
61
140
60
Earth Green
8 Day(s) or more
MYR 437.60

Part Number : 80100-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 437.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
55
128
59
Earth Green
8 Day(s) or more
MYR 365.86

Part Number : 80100-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 365.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
51
120
57
Earth Green
8 Day(s) or more
MYR 354.90

Part Number : 80100-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
53
124
59
Earth Green
8 Day(s) or more
MYR 354.90

Part Number : 80100-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
49
116
55
Earth Green
8 Day(s) or more
MYR 354.90

Part Number : 80100-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
47
112
53
Earth Green
8 Day(s) or more
MYR 354.90

Part Number : 80100-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
45
108
51
Earth Green
8 Day(s) or more
MYR 354.90

Part Number : 80100-039-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 354.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    51
  • Color Details
    Earth Green
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)