(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Dirt Resistant, Static Control Eco 3 Value Long Sleeve Shirt (for Spring, Summer) 84104-011-L

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Dirt Resistant, Static Control Eco 3 Value Long Sleeve Shirt (for Spring, Summer)
Part Number: 84104-011-L

Standard Unit Price: MYR 224.14 Special Price MYR 224.14
Quantity: 1 Pair
Days to Ship: 8 Day(s) or more

Function-oriented work clothing with a high grade feeling that combines dirt-resistant processing, anti-static functionality, and eco-friendly material.
[Features]
· Anti-static product that has cleared JIS standards (anti-static and conforms to JIS T8118).
· Dirt comes off easily thanks to dirt-resistant processing, and nano-processing allows for easy removal of stains when washed at home.
· Made with recycled material to reduce environmental impact.
[Applications]
· Anti-static product that has cleared JIS standards, making it optimal for companies that work with electrical systems.
· Features dirt-resistant processing and every type of basic specification, enabling it to be used for a wide range of applications.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, cotton 40% (uses 55% recycled polyester)
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Navy
  • Mass(g)
    310

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)