(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cold Resistant Pants 48421

Click this image to zoom it.

Move the mouse over the image to zoom

Cold Resistant Pants 48421

Standard Unit Price:
MYR 317.40-
Days to Ship :
7 Day(s) or more

A feel befitting a best-selling product

[Features]
· It'll have you looking forward to winter.
· Stresses individuality.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Navy Blue
  • Gray
  • Clear
Waist(cm)

Refine by

  • 74~80
  • 80~88
  • 88 to 98
  • 98~110
  • 105~117
  • 112~128
  • Clear
Color Details

Refine by

  • Chic Black
  • Navy
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
105~117
Navy
11 Day(s) or more
MYR 390.83

Part Number : 48421-011-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 390.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    105~117
  • Color Details
    Navy
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Navy Blue
112~128
Navy
11 Day(s) or more
MYR 390.83

Part Number : 48421-011-5L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 390.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    112~128
  • Color Details
    Navy
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Navy Blue
98~110
Navy
7 Day(s) or more
MYR 335.12

Part Number : 48421-011-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 335.12
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    98~110
  • Color Details
    Navy
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Navy Blue
80~88
Navy
7 Day(s) or more
MYR 317.40

Part Number : 48421-011-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    80~88
  • Color Details
    Navy
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Navy Blue
88 to 98
Navy
7 Day(s) or more
MYR 317.40

Part Number : 48421-011-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Navy
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Navy Blue
74~80
Navy
7 Day(s) or more
MYR 317.40

Part Number : 48421-011-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    74~80
  • Color Details
    Navy
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Gray
105~117
Silver gray
11 Day(s) or more
MYR 390.83

Part Number : 48421-130-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 390.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    105~117
  • Color Details
    Silver gray
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Gray
112~128
Silver gray
11 Day(s) or more
MYR 390.83

Part Number : 48421-130-5L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 390.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    112~128
  • Color Details
    Silver gray
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Gray
98~110
Silver gray
7 Day(s) or more
MYR 335.12

Part Number : 48421-130-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 335.12
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    98~110
  • Color Details
    Silver gray
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Gray
80~88
Silver gray
7 Day(s) or more
MYR 317.40

Part Number : 48421-130-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    80~88
  • Color Details
    Silver gray
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Gray
88 to 98
Silver gray
7 Day(s) or more
MYR 317.40

Part Number : 48421-130-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Silver gray
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Gray
74~80
Silver gray
7 Day(s) or more
MYR 317.40

Part Number : 48421-130-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    74~80
  • Color Details
    Silver gray
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Black
105~117
Chic Black
11 Day(s) or more
MYR 390.83

Part Number : 48421-131-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 390.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    105~117
  • Color Details
    Chic Black
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Black
112~128
Chic Black
11 Day(s) or more
MYR 390.83

Part Number : 48421-131-5L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 390.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    112~128
  • Color Details
    Chic Black
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Black
98~110
Chic Black
7 Day(s) or more
MYR 335.12

Part Number : 48421-131-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 335.12
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    98~110
  • Color Details
    Chic Black
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Black
80~88
Chic Black
7 Day(s) or more
MYR 317.40

Part Number : 48421-131-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    80~88
  • Color Details
    Chic Black
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Black
88 to 98
Chic Black
7 Day(s) or more
MYR 317.40

Part Number : 48421-131-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Chic Black
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720
1 pc.
Black
74~80
Chic Black
7 Day(s) or more
MYR 317.40

Part Number : 48421-131-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 317.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    74~80
  • Color Details
    Chic Black
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • JIS Compliant Product
    ×
  • Mass(g)
    720

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)