(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Eco 5 Value Long-Sleeved Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

Eco 5 Value Long-Sleeved Shirt

Standard Unit Price:
MYR 205.89-
Days to Ship :
8 Day(s) or more

Work clothing that stretches, has wing arms, is anti-static, made of eco-material, and has sweat absorbing and quick drying functionality.
[Features]
· Anti-static product that has cleared JIS standards (anti-static and conforms to JIS T8118).
· Stretch function and wing arms for ease of movement.
· Made with recycled material to reduce environmental impact.
· Wing arm II: Using an original sewing method from the sides to the sleeves removed tightness under the arms.
[Applications]
· Anti-static product that has cleared JIS standards with stretch material so it can be used anywhere.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • Clear
Chest measurement(cm)

Refine by

  • 106
  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve Length(cm)

Refine by

  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • 62.5
  • Clear
Color Details

Refine by

  • Navy
  • Royal Blue
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
55
126
62.5
Navy
8 Day(s) or more
MYR 254.00

Part Number : 47804-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 254.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
57
130
62.5
Navy
8 Day(s) or more
MYR 254.00

Part Number : 47804-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 254.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
53
122
62.5
Navy
8 Day(s) or more
MYR 216.86

Part Number : 47804-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 216.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
49
114
59.5
Navy
8 Day(s) or more
MYR 205.89

Part Number : 47804-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
51
118
61.5
Navy
8 Day(s) or more
MYR 205.89

Part Number : 47804-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
47
110
57.5
Navy
8 Day(s) or more
MYR 205.89

Part Number : 47804-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
45
106
55.5
Navy
8 Day(s) or more
MYR 205.89

Part Number : 47804-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Gray
55
126
62.5
Silver
8 Day(s) or more
MYR 254.00

Part Number : 47804-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 254.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
57
130
62.5
Silver
8 Day(s) or more
MYR 254.00

Part Number : 47804-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 254.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
53
122
62.5
Silver
8 Day(s) or more
MYR 216.86

Part Number : 47804-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 216.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
49
114
59.5
Silver
8 Day(s) or more
MYR 205.89

Part Number : 47804-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
51
118
61.5
Silver
8 Day(s) or more
MYR 205.89

Part Number : 47804-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
47
110
57.5
Silver
8 Day(s) or more
MYR 205.89

Part Number : 47804-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
45
106
55.5
Silver
8 Day(s) or more
MYR 205.89

Part Number : 47804-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Blue
55
126
62.5
Royal Blue
8 Day(s) or more
MYR 254.00

Part Number : 47804-080-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 254.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
57
130
62.5
Royal Blue
8 Day(s) or more
MYR 254.00

Part Number : 47804-080-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 254.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
53
122
62.5
Royal Blue
8 Day(s) or more
MYR 216.86

Part Number : 47804-080-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 216.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
49
114
59.5
Royal Blue
8 Day(s) or more
MYR 205.89

Part Number : 47804-080-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
51
118
61.5
Royal Blue
8 Day(s) or more
MYR 205.89

Part Number : 47804-080-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
47
110
57.5
Royal Blue
8 Day(s) or more
MYR 205.89

Part Number : 47804-080-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
45
106
55.5
Royal Blue
8 Day(s) or more
MYR 205.89

Part Number : 47804-080-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65% / Cotton 35% (Using Recycled Material 55%)
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Royal Blue
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)