(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
44104 Product Antistatic Long-Sleeve Shirt (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

44104 Product Antistatic Long-Sleeve Shirt (for Spring and Summer)

Standard Unit Price:
MYR 175.50-
Days to Ship :
8 Day(s) or more

Work clothing for intense work that workers love.
[Features]
· Long-sleeved type shirt.
· Reasonably priced with excellent durability, anti-static functionality and can be worn casually.
· Anti-static product that has cleared JIS standards.
· Anti-static and conforms to JIS T8118.
[Applications]
· Can be used regardless of location or application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 104
  • 108
  • 112
  • 116
  • 122
  • 130
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 53
  • 55
  • 57
  • 59
  • 61
  • 63
  • Clear
Color Details

Refine by

  • Earth Green
  • Light Beige
  • Mist Blue
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
54
130
61
Navy
8 Day(s) or more
MYR 219.40

Part Number : 44104-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
56
140
63
Navy
8 Day(s) or more
MYR 219.40

Part Number : 44104-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
52
122
61
Navy
8 Day(s) or more
MYR 219.40

Part Number : 44104-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
48
112
57
Navy
8 Day(s) or more
MYR 219.40

Part Number : 44104-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
50
116
59
Navy
8 Day(s) or more
MYR 219.40

Part Number : 44104-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
46
108
55
Navy
8 Day(s) or more
MYR 219.40

Part Number : 44104-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
44
104
53
Navy
8 Day(s) or more
MYR 219.40

Part Number : 44104-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Brown
54
130
61
Light Beige
8 Day(s) or more
MYR 219.40

Part Number : 44104-024-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
56
140
63
Light Beige
8 Day(s) or more
MYR 219.40

Part Number : 44104-024-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
52
122
61
Light Beige
8 Day(s) or more
MYR 219.40

Part Number : 44104-024-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
48
112
57
Light Beige
8 Day(s) or more
MYR 219.40

Part Number : 44104-024-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
50
116
59
Light Beige
8 Day(s) or more
MYR 219.40

Part Number : 44104-024-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
46
108
55
Light Beige
8 Day(s) or more
MYR 175.50

Part Number : 44104-024-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 175.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
44
104
53
Light Beige
8 Day(s) or more
MYR 175.50

Part Number : 44104-024-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 175.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Green
54
130
61
Earth Green
8 Day(s) or more
MYR 219.40

Part Number : 44104-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
56
140
63
Earth Green
8 Day(s) or more
MYR 219.40

Part Number : 44104-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
52
122
61
Earth Green
8 Day(s) or more
MYR 219.40

Part Number : 44104-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
48
112
57
Earth Green
8 Day(s) or more
MYR 219.40

Part Number : 44104-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
50
116
59
Earth Green
8 Day(s) or more
MYR 219.40

Part Number : 44104-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
46
108
55
Earth Green
8 Day(s) or more
MYR 219.40

Part Number : 44104-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
44
104
53
Earth Green
8 Day(s) or more
MYR 219.40

Part Number : 44104-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 219.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Blue
54
130
61
Mist Blue
8 Day(s) or more
MYR 213.49

Part Number : 44104-082-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 213.49
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
56
140
63
Mist Blue
8 Day(s) or more
MYR 213.49

Part Number : 44104-082-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 213.49
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
52
122
61
Mist Blue
8 Day(s) or more
MYR 183.95

Part Number : 44104-082-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
48
112
57
Mist Blue
8 Day(s) or more
MYR 175.50

Part Number : 44104-082-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 175.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
50
116
59
Mist Blue
8 Day(s) or more
MYR 175.50

Part Number : 44104-082-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 175.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
46
108
55
Mist Blue
8 Day(s) or more
MYR 175.50

Part Number : 44104-082-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 175.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
44
104
53
Mist Blue
8 Day(s) or more
MYR 175.50

Part Number : 44104-082-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 175.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Mist Blue
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)