(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
41501 2-Tuck Pants (for Autumn and Winter)

Click this image to zoom it.

Move the mouse over the image to zoom

41501 2-Tuck Pants (for Autumn and Winter)

Standard Unit Price:
MYR 225.49-
Days to Ship :
8 Day(s) or more

Work clothing with excellent comfort only a best-selling product can provide.
[Features]
· "Soft twill" clothing overwhelmingly supported by many workers.
[Applications]
· Single layer optimal for intense work with high-grade supple texture that you can feel.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Mass(g)
    560
  • Quantity
    Box: Z-1NTMBL × 4 pcs.
Part Number
Quantity

Refine by

  • Box: Z-1NTMBL × 4 pcs.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 75
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • Clear
Color Details

Refine by

  • Earth Green
  • Ivory
  • Mist Blue
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
70
Navy
8 Day(s) or more
MYR 225.49

Part Number : 41501-011-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
73
Navy
8 Day(s) or more
MYR 225.49

Part Number : 41501-011-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
76
Navy
8 Day(s) or more
MYR 225.49

Part Number : 41501-011-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
79
Navy
8 Day(s) or more
MYR 225.49

Part Number : 41501-011-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
82
Navy
8 Day(s) or more
MYR 225.49

Part Number : 41501-011-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
85
Navy
8 Day(s) or more
MYR 225.49

Part Number : 41501-011-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
88
Navy
8 Day(s) or more
MYR 225.49

Part Number : 41501-011-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
91
Navy
8 Day(s) or more
MYR 237.30

Part Number : 41501-011-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
96
Navy
8 Day(s) or more
MYR 237.30

Part Number : 41501-011-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
101
Navy
8 Day(s) or more
MYR 237.30

Part Number : 41501-011-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
70
Ivory
8 Day(s) or more
MYR 225.49

Part Number : 41501-017-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
73
Ivory
8 Day(s) or more
MYR 225.49

Part Number : 41501-017-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
76
Ivory
8 Day(s) or more
MYR 225.49

Part Number : 41501-017-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
79
Ivory
8 Day(s) or more
MYR 225.49

Part Number : 41501-017-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
82
Ivory
8 Day(s) or more
MYR 225.49

Part Number : 41501-017-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
85
Ivory
8 Day(s) or more
MYR 225.49

Part Number : 41501-017-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
88
Ivory
8 Day(s) or more
MYR 225.49

Part Number : 41501-017-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
91
Ivory
8 Day(s) or more
MYR 237.30

Part Number : 41501-017-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
96
Ivory
8 Day(s) or more
MYR 237.30

Part Number : 41501-017-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
101
Ivory
8 Day(s) or more
MYR 237.30

Part Number : 41501-017-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
70
Earth Green
8 Day(s) or more
MYR 225.49

Part Number : 41501-039-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
73
Earth Green
8 Day(s) or more
MYR 225.49

Part Number : 41501-039-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
76
Earth Green
8 Day(s) or more
MYR 225.49

Part Number : 41501-039-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
79
Earth Green
8 Day(s) or more
MYR 225.49

Part Number : 41501-039-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
82
Earth Green
8 Day(s) or more
MYR 225.49

Part Number : 41501-039-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
85
Earth Green
8 Day(s) or more
MYR 225.49

Part Number : 41501-039-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
88
Earth Green
8 Day(s) or more
MYR 225.49

Part Number : 41501-039-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
91
Earth Green
8 Day(s) or more
MYR 237.30

Part Number : 41501-039-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
96
Earth Green
8 Day(s) or more
MYR 237.30

Part Number : 41501-039-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
101
Earth Green
8 Day(s) or more
MYR 237.30

Part Number : 41501-039-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
70
Mist Blue
8 Day(s) or more
MYR 225.49

Part Number : 41501-082-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
73
Mist Blue
8 Day(s) or more
MYR 225.49

Part Number : 41501-082-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
76
Mist Blue
8 Day(s) or more
MYR 225.49

Part Number : 41501-082-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
79
Mist Blue
8 Day(s) or more
MYR 225.49

Part Number : 41501-082-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
82
Mist Blue
8 Day(s) or more
MYR 225.49

Part Number : 41501-082-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
85
Mist Blue
8 Day(s) or more
MYR 225.49

Part Number : 41501-082-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
88
Mist Blue
8 Day(s) or more
MYR 225.49

Part Number : 41501-082-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 225.49
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
91
Mist Blue
8 Day(s) or more
MYR 237.30

Part Number : 41501-082-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
96
Mist Blue
8 Day(s) or more
MYR 237.30

Part Number : 41501-082-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
101
Mist Blue
8 Day(s) or more
MYR 237.30

Part Number : 41501-082-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 237.30
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Mist Blue
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)