(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
42000 Blouson (For Autumn and Winter)

Click this image to zoom it.

Move the mouse over the image to zoom

42000 Blouson (For Autumn and Winter)

Standard Unit Price:
MYR 250.23-
Days to Ship :
8 Day(s) or more

New standard work clothing for intense work using anti-static material.
[Features]
· Seven color variations.
· Aims for toughness.
[Applications]
· Can be used as work clothing for workers at intense jobs, such as construction sites and mechanics.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Yellow
  • Green
  • Brown
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • 61
  • Clear
Chest measurement(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 53
  • 55
  • 57
  • 59
  • 60
  • Clear
Color Details

Refine by

  • Blue Note
  • Blue gray
  • Earth Green
  • Light Beige
  • Mist Green
  • Mustard
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
57
132
60
Navy
8 Day(s) or more
MYR 307.63

Part Number : 42000-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
61
140
60
Navy
8 Day(s) or more
MYR 307.63

Part Number : 42000-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
55
128
59
Navy
8 Day(s) or more
MYR 261.20

Part Number : 42000-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
51
120
57
Navy
8 Day(s) or more
MYR 250.23

Part Number : 42000-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
53
124
59
Navy
8 Day(s) or more
MYR 250.23

Part Number : 42000-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
49
116
55
Navy
8 Day(s) or more
MYR 250.23

Part Number : 42000-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
47
112
53
Navy
8 Day(s) or more
MYR 250.23

Part Number : 42000-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Blue
57
132
60
Blue gray
8 Day(s) or more
MYR 307.63

Part Number : 42000-015-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Blue gray
  • Mass(g)
    650
1 Pair
Blue
61
140
60
Blue gray
8 Day(s) or more
MYR 307.63

Part Number : 42000-015-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Blue gray
  • Mass(g)
    650
1 Pair
Blue
55
128
59
Blue gray
8 Day(s) or more
MYR 261.20

Part Number : 42000-015-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Blue gray
  • Mass(g)
    650
1 Pair
Blue
51
120
57
Blue gray
8 Day(s) or more
MYR 250.23

Part Number : 42000-015-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Blue gray
  • Mass(g)
    650
1 Pair
Blue
53
124
59
Blue gray
8 Day(s) or more
MYR 250.23

Part Number : 42000-015-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Blue gray
  • Mass(g)
    650
1 Pair
Blue
49
116
55
Blue gray
8 Day(s) or more
MYR 250.23

Part Number : 42000-015-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Blue gray
  • Mass(g)
    650
1 Pair
Blue
47
112
53
Blue gray
8 Day(s) or more
MYR 250.23

Part Number : 42000-015-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Blue gray
  • Mass(g)
    650
1 Pair
Brown
57
132
60
Light Beige
8 Day(s) or more
MYR 307.63

Part Number : 42000-024-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
61
140
60
Light Beige
8 Day(s) or more
MYR 307.63

Part Number : 42000-024-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
55
128
59
Light Beige
8 Day(s) or more
MYR 261.20

Part Number : 42000-024-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
51
120
57
Light Beige
8 Day(s) or more
MYR 250.23

Part Number : 42000-024-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
53
124
59
Light Beige
8 Day(s) or more
MYR 250.23

Part Number : 42000-024-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
49
116
55
Light Beige
8 Day(s) or more
MYR 250.23

Part Number : 42000-024-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Brown
47
112
53
Light Beige
8 Day(s) or more
MYR 250.23

Part Number : 42000-024-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Light Beige
  • Mass(g)
    650
1 Pair
Navy Blue
57
132
60
Blue Note
8 Day(s) or more
MYR 307.63

Part Number : 42000-032-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Blue Note
  • Mass(g)
    650
1 Pair
Navy Blue
61
140
60
Blue Note
8 Day(s) or more
MYR 307.63

Part Number : 42000-032-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Blue Note
  • Mass(g)
    650
1 Pair
Navy Blue
55
128
59
Blue Note
8 Day(s) or more
MYR 261.20

Part Number : 42000-032-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Blue Note
  • Mass(g)
    650
1 Pair
Navy Blue
51
120
57
Blue Note
8 Day(s) or more
MYR 250.23

Part Number : 42000-032-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Blue Note
  • Mass(g)
    650
1 Pair
Navy Blue
53
124
59
Blue Note
8 Day(s) or more
MYR 250.23

Part Number : 42000-032-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Blue Note
  • Mass(g)
    650
1 Pair
Navy Blue
49
116
55
Blue Note
8 Day(s) or more
MYR 250.23

Part Number : 42000-032-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Blue Note
  • Mass(g)
    650
1 Pair
Navy Blue
47
112
53
Blue Note
8 Day(s) or more
MYR 250.23

Part Number : 42000-032-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Blue Note
  • Mass(g)
    650
1 Pair
Green
57
132
60
Earth Green
8 Day(s) or more
MYR 307.63

Part Number : 42000-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
61
140
60
Earth Green
8 Day(s) or more
MYR 307.63

Part Number : 42000-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
55
128
59
Earth Green
8 Day(s) or more
MYR 261.20

Part Number : 42000-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
51
120
57
Earth Green
8 Day(s) or more
MYR 250.23

Part Number : 42000-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
53
124
59
Earth Green
8 Day(s) or more
MYR 250.23

Part Number : 42000-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
49
116
55
Earth Green
8 Day(s) or more
MYR 250.23

Part Number : 42000-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
47
112
53
Earth Green
8 Day(s) or more
MYR 250.23

Part Number : 42000-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Yellow
57
132
60
Mustard
8 Day(s) or more
MYR 307.63

Part Number : 42000-070-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Mustard
  • Mass(g)
    650
1 Pair
Yellow
61
140
60
Mustard
8 Day(s) or more
MYR 307.63

Part Number : 42000-070-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Mustard
  • Mass(g)
    650
1 Pair
Yellow
55
128
59
Mustard
8 Day(s) or more
MYR 261.20

Part Number : 42000-070-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Mustard
  • Mass(g)
    650
1 Pair
Yellow
51
120
57
Mustard
8 Day(s) or more
MYR 250.23

Part Number : 42000-070-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Mustard
  • Mass(g)
    650
1 Pair
Yellow
53
124
59
Mustard
8 Day(s) or more
MYR 250.23

Part Number : 42000-070-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Mustard
  • Mass(g)
    650
1 Pair
Yellow
49
116
55
Mustard
8 Day(s) or more
MYR 250.23

Part Number : 42000-070-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Mustard
  • Mass(g)
    650
1 Pair
Yellow
47
112
53
Mustard
8 Day(s) or more
MYR 250.23

Part Number : 42000-070-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Mustard
  • Mass(g)
    650
1 Pair
Green
57
132
60
Mist Green
8 Day(s) or more
MYR 307.63

Part Number : 42000-072-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
61
140
60
Mist Green
8 Day(s) or more
MYR 307.63

Part Number : 42000-072-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 307.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
55
128
59
Mist Green
8 Day(s) or more
MYR 261.20

Part Number : 42000-072-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
51
120
57
Mist Green
8 Day(s) or more
MYR 250.23

Part Number : 42000-072-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
53
124
59
Mist Green
8 Day(s) or more
MYR 250.23

Part Number : 42000-072-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
49
116
55
Mist Green
8 Day(s) or more
MYR 250.23

Part Number : 42000-072-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Mist Green
  • Mass(g)
    650
1 Pair
Green
47
112
53
Mist Green
8 Day(s) or more
MYR 250.23

Part Number : 42000-072-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 250.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Mist Green
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)