(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
44001 Cool Double Pleated Pants

Click this image to zoom it.

Move the mouse over the image to zoom

44001 Cool Double Pleated Pants

Standard Unit Price:
MYR 245.75-
Days to Ship :
8 Day(s) or more

Work clothing optimal for summer using cool and functional material.
[Features]
· Eco-lining series that emphasizes mobility and comfort.
· A beautiful-looking uniform with an elegant, glossy appearance and design.
· Product made with recycled material to reduce environmental impact.
[Applications]
· Can be used regardless of location or application.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Mass(g)
    560
  • Quantity
    Box: Z-1NTMBL × 4 pcs.
Part Number
Quantity

Refine by

  • Box: Z-1NTMBL × 4 pcs.
  • Clear
Color (Group)

Refine by

  • Violet
  • Green
  • Clear
Inseam(cm)

Refine by

  • 75
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • Clear
Color Details

Refine by

  • Earth Green
  • Grape
  • Spray Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Box: Z-1NTMBL × 4 pcs.
Green
78
70
Earth Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-039-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
73
Earth Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-039-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
76
Earth Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-039-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
79
Earth Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-039-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
82
Earth Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-039-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
85
Earth Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-039-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
88
Earth Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-039-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
91
Earth Green
8 Day(s) or more
MYR 257.56

Part Number : 44001-039-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
96
Earth Green
8 Day(s) or more
MYR 257.56

Part Number : 44001-039-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
101
Earth Green
8 Day(s) or more
MYR 257.56

Part Number : 44001-039-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
78
70
Grape
8 Day(s) or more
MYR 245.75

Part Number : 44001-078-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
78
73
Grape
8 Day(s) or more
MYR 245.75

Part Number : 44001-078-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
78
76
Grape
8 Day(s) or more
MYR 245.75

Part Number : 44001-078-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
78
79
Grape
8 Day(s) or more
MYR 245.75

Part Number : 44001-078-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
78
82
Grape
8 Day(s) or more
MYR 245.75

Part Number : 44001-078-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
78
85
Grape
8 Day(s) or more
MYR 245.75

Part Number : 44001-078-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
78
88
Grape
8 Day(s) or more
MYR 245.75

Part Number : 44001-078-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
75
91
Grape
8 Day(s) or more
MYR 257.56

Part Number : 44001-078-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
75
96
Grape
8 Day(s) or more
MYR 257.56

Part Number : 44001-078-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Violet
75
101
Grape
8 Day(s) or more
MYR 257.56

Part Number : 44001-078-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Grape
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
70
Spray Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-104-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
73
Spray Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-104-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
76
Spray Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-104-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
79
Spray Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-104-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
82
Spray Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-104-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
85
Spray Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-104-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
88
Spray Green
8 Day(s) or more
MYR 245.75

Part Number : 44001-104-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 245.75
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
91
Spray Green
8 Day(s) or more
MYR 257.56

Part Number : 44001-104-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
96
Spray Green
8 Day(s) or more
MYR 257.56

Part Number : 44001-104-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
101
Spray Green
8 Day(s) or more
MYR 257.56

Part Number : 44001-104-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.56
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Spray Green
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)