(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
44004 Cool Long-Sleeve Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

44004 Cool Long-Sleeve Shirt

Standard Unit Price:
MYR 257.38-
Days to Ship :
8 Day(s) or more

Work clothing optimal for summer using cool and functional material.
[Features]
· Keep cool with cool material.
· Eco-lining series that emphasizes mobility and comfort.
· A beautiful-looking uniform with an elegant, glossy appearance and design.
· Eco-friendly product made with recycled material to reduce environmental impact.
[Applications]
· Can be used regardless of location or application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Violet
  • Green
  • Clear
Shoulder width(cm)

Refine by

  • 42
  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • Clear
Chest measurement(cm)

Refine by

  • 104
  • 108
  • 110
  • 114
  • 120
  • 130
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 53
  • 55
  • 57
  • 59
  • 61
  • 63
  • Clear
Color Details

Refine by

  • Earth Green
  • Grape
  • Spray Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Green
52
130
61
Earth Green
8 Day(s) or more
MYR 318.99

Part Number : 44004-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
54
140
63
Earth Green
8 Day(s) or more
MYR 318.99

Part Number : 44004-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
50
120
61
Earth Green
8 Day(s) or more
MYR 268.34

Part Number : 44004-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 268.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
46
110
57
Earth Green
8 Day(s) or more
MYR 257.38

Part Number : 44004-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
48
114
59
Earth Green
8 Day(s) or more
MYR 257.38

Part Number : 44004-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
44
108
55
Earth Green
8 Day(s) or more
MYR 257.38

Part Number : 44004-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
42
104
53
Earth Green
8 Day(s) or more
MYR 257.38

Part Number : 44004-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Violet
52
130
61
Grape
8 Day(s) or more
MYR 318.99

Part Number : 44004-078-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Grape
  • Mass(g)
    310
1 Pair
Violet
54
140
63
Grape
8 Day(s) or more
MYR 318.99

Part Number : 44004-078-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Grape
  • Mass(g)
    310
1 Pair
Violet
50
120
61
Grape
8 Day(s) or more
MYR 268.34

Part Number : 44004-078-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 268.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Grape
  • Mass(g)
    310
1 Pair
Violet
46
110
57
Grape
8 Day(s) or more
MYR 257.38

Part Number : 44004-078-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57
  • Color Details
    Grape
  • Mass(g)
    310
1 Pair
Violet
48
114
59
Grape
8 Day(s) or more
MYR 257.38

Part Number : 44004-078-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59
  • Color Details
    Grape
  • Mass(g)
    310
1 Pair
Violet
44
108
55
Grape
8 Day(s) or more
MYR 257.38

Part Number : 44004-078-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Grape
  • Mass(g)
    310
1 Pair
Violet
42
104
53
Grape
8 Day(s) or more
MYR 257.38

Part Number : 44004-078-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Violet
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Grape
  • Mass(g)
    310
1 Pair
Green
52
130
61
Spray Green
8 Day(s) or more
MYR 318.99

Part Number : 44004-104-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Spray Green
  • Mass(g)
    310
1 Pair
Green
54
140
63
Spray Green
8 Day(s) or more
MYR 318.99

Part Number : 44004-104-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 318.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Spray Green
  • Mass(g)
    310
1 Pair
Green
50
120
61
Spray Green
8 Day(s) or more
MYR 268.34

Part Number : 44004-104-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 268.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Spray Green
  • Mass(g)
    310
1 Pair
Green
46
110
57
Spray Green
8 Day(s) or more
MYR 257.38

Part Number : 44004-104-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57
  • Color Details
    Spray Green
  • Mass(g)
    310
1 Pair
Green
48
114
59
Spray Green
8 Day(s) or more
MYR 257.38

Part Number : 44004-104-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59
  • Color Details
    Spray Green
  • Mass(g)
    310
1 Pair
Green
44
108
55
Spray Green
8 Day(s) or more
MYR 257.38

Part Number : 44004-104-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Spray Green
  • Mass(g)
    310
1 Pair
Green
42
104
53
Spray Green
8 Day(s) or more
MYR 257.38

Part Number : 44004-104-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Spray Green
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)