(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Product Antistatic Short-Sleeve Jacket 441100

Click this image to zoom it.

Move the mouse over the image to zoom

Product Antistatic Short-Sleeve Jacket 441100

Standard Unit Price:
MYR 195.50-
Days to Ship :
8 Day(s) or more

Best short-sleeved jacket for the price, durability and comfort.
[Features]
· Work clothing with a soft texture, durability for intense work, and a reasonable price.
· Multi-functional pocket convenient for storage of small items such as cigarettes and flip phones.
· Norfolk for a lack of tightness in the arms.
[Applications]
· Series recommended for workers who select the best balance.
· Anti-static and conforms to JIS T8118 for a product that can be used safely even in workplaces sensitive to static electricity.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 133
  • 142
  • Clear
Sleeve Length(cm)

Refine by

  • 23
  • 24
  • 25
  • 26
  • 27
  • Clear
Color Details

Refine by

  • Earth Green
  • Light Beige
  • Mist Blue
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
56
133
27
Navy
8 Day(s) or more
MYR 239.39

Part Number : 44110-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 239.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    133
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
58
142
27
Navy
8 Day(s) or more
MYR 239.39

Part Number : 44110-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 239.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
54
124
26
Navy
8 Day(s) or more
MYR 206.48

Part Number : 44110-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
50
116
25
Navy
8 Day(s) or more
MYR 195.50

Part Number : 44110-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
52
120
26
Navy
8 Day(s) or more
MYR 195.50

Part Number : 44110-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
48
112
24
Navy
8 Day(s) or more
MYR 195.50

Part Number : 44110-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
46
108
23
Navy
8 Day(s) or more
MYR 195.50

Part Number : 44110-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Brown
56
133
27
Light Beige
8 Day(s) or more
MYR 239.39

Part Number : 44110-024-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 239.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    133
  • Sleeve Length(cm)
    27
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
58
142
27
Light Beige
8 Day(s) or more
MYR 239.39

Part Number : 44110-024-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 239.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    27
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
54
124
26
Light Beige
8 Day(s) or more
MYR 206.48

Part Number : 44110-024-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
50
116
25
Light Beige
8 Day(s) or more
MYR 195.50

Part Number : 44110-024-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    25
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
52
120
26
Light Beige
8 Day(s) or more
MYR 195.50

Part Number : 44110-024-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
48
112
24
Light Beige
8 Day(s) or more
MYR 195.50

Part Number : 44110-024-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
46
108
23
Light Beige
8 Day(s) or more
MYR 195.50

Part Number : 44110-024-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    23
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Green
56
133
27
Earth Green
8 Day(s) or more
MYR 239.39

Part Number : 44110-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 239.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    133
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
58
142
27
Earth Green
8 Day(s) or more
MYR 239.39

Part Number : 44110-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 239.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
54
124
26
Earth Green
8 Day(s) or more
MYR 206.48

Part Number : 44110-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
50
116
25
Earth Green
8 Day(s) or more
MYR 195.50

Part Number : 44110-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
52
120
26
Earth Green
8 Day(s) or more
MYR 195.50

Part Number : 44110-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
48
112
24
Earth Green
8 Day(s) or more
MYR 195.50

Part Number : 44110-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
46
108
23
Earth Green
8 Day(s) or more
MYR 195.50

Part Number : 44110-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Blue
56
133
27
Mist Blue
8 Day(s) or more
MYR 239.39

Part Number : 44110-082-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 239.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    133
  • Sleeve Length(cm)
    27
  • Color Details
    Mist Blue
  • Mass(g)
    600
1 Pair
Blue
58
142
27
Mist Blue
8 Day(s) or more
MYR 239.39

Part Number : 44110-082-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 239.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    27
  • Color Details
    Mist Blue
  • Mass(g)
    600
1 Pair
Blue
54
124
26
Mist Blue
8 Day(s) or more
MYR 206.48

Part Number : 44110-082-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Mist Blue
  • Mass(g)
    600
1 Pair
Blue
50
116
25
Mist Blue
8 Day(s) or more
MYR 195.50

Part Number : 44110-082-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    25
  • Color Details
    Mist Blue
  • Mass(g)
    600
1 Pair
Blue
52
120
26
Mist Blue
8 Day(s) or more
MYR 195.50

Part Number : 44110-082-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Mist Blue
  • Mass(g)
    600
1 Pair
Blue
48
112
24
Mist Blue
8 Day(s) or more
MYR 195.50

Part Number : 44110-082-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Mist Blue
  • Mass(g)
    600
1 Pair
Blue
46
108
23
Mist Blue
8 Day(s) or more
MYR 195.50

Part Number : 44110-082-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 195.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    23
  • Color Details
    Mist Blue
  • Mass(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)