(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
45014 Short-Sleeve Shirt (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

45014 Short-Sleeve Shirt (for Spring and Summer)

Standard Unit Price:
MYR 183.10-
Days to Ship :
8 Day(s) or more

Best-selling work clothing using fabric that combines suppleness and durability.
[Features]
· Achieves excellent comfort only a best-selling product can provide.
· "Soft twill" wear boasting tremendous popularity with workers.
· Short-sleeved shirt type.
· High-grade supple texture that you can feel.
[Applications]
· Can be used anywhere and for any application.
· Optimal for intense work.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 42
  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • Clear
Chest measurement(cm)

Refine by

  • 104
  • 108
  • 110
  • 114
  • 120
  • 130
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 23
  • 24
  • 25
  • 26
  • 27
  • Clear
Color Details

Refine by

  • Earth Green
  • Ivory
  • Mist Blue
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
52
130
27
Navy
8 Day(s) or more
MYR 226.15

Part Number : 45014-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 226.15
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
54
140
27
Navy
8 Day(s) or more
MYR 226.15

Part Number : 45014-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 226.15
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
50
120
26
Navy
8 Day(s) or more
MYR 194.07

Part Number : 45014-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
46
110
25
Navy
8 Day(s) or more
MYR 183.10

Part Number : 45014-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
48
114
26
Navy
8 Day(s) or more
MYR 183.10

Part Number : 45014-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
44
108
24
Navy
8 Day(s) or more
MYR 183.10

Part Number : 45014-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
42
104
23
Navy
8 Day(s) or more
MYR 183.10

Part Number : 45014-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
White
52
130
27
Ivory
8 Day(s) or more
MYR 226.15

Part Number : 45014-017-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 226.15
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
54
140
27
Ivory
8 Day(s) or more
MYR 226.15

Part Number : 45014-017-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 226.15
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
50
120
26
Ivory
8 Day(s) or more
MYR 194.07

Part Number : 45014-017-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
46
110
25
Ivory
8 Day(s) or more
MYR 183.10

Part Number : 45014-017-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
48
114
26
Ivory
8 Day(s) or more
MYR 183.10

Part Number : 45014-017-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
44
108
24
Ivory
8 Day(s) or more
MYR 183.10

Part Number : 45014-017-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
42
104
23
Ivory
8 Day(s) or more
MYR 183.10

Part Number : 45014-017-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    23
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
Green
52
130
27
Earth Green
8 Day(s) or more
MYR 226.15

Part Number : 45014-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 226.15
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
54
140
27
Earth Green
8 Day(s) or more
MYR 226.15

Part Number : 45014-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 226.15
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
50
120
26
Earth Green
8 Day(s) or more
MYR 194.07

Part Number : 45014-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
46
110
25
Earth Green
8 Day(s) or more
MYR 183.10

Part Number : 45014-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
48
114
26
Earth Green
8 Day(s) or more
MYR 183.10

Part Number : 45014-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
44
108
24
Earth Green
8 Day(s) or more
MYR 183.10

Part Number : 45014-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
42
104
23
Earth Green
8 Day(s) or more
MYR 183.10

Part Number : 45014-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Blue
52
130
27
Mist Blue
8 Day(s) or more
MYR 226.15

Part Number : 45014-082-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 226.15
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
54
140
27
Mist Blue
8 Day(s) or more
MYR 226.15

Part Number : 45014-082-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 226.15
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
50
120
26
Mist Blue
8 Day(s) or more
MYR 194.07

Part Number : 45014-082-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 194.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
46
110
25
Mist Blue
8 Day(s) or more
MYR 183.10

Part Number : 45014-082-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
48
114
26
Mist Blue
8 Day(s) or more
MYR 183.10

Part Number : 45014-082-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
44
108
24
Mist Blue
8 Day(s) or more
MYR 183.10

Part Number : 45014-082-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Color Details
    Mist Blue
  • Mass(g)
    310
1 Pair
Blue
42
104
23
Mist Blue
8 Day(s) or more
MYR 183.10

Part Number : 45014-082-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 183.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    23
  • Color Details
    Mist Blue
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)