(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
45914 Stretch Short Sleeve Shirt

Click this image to zoom it.

45914 Stretch Short Sleeve Shirt

Standard Unit Price:
MYR 173.81-
Days to Ship :
8 Day(s) or more

Best-selling work clothing with fabric focused on excellent functionality.
[Features]
· Wing arms for ease of movement.
· Excellent breathability.
· Provides excellent mobility and supple comfort.
· Uses "stretch lining" for increased comfort and elasticity.
· A popular item that fulfills worker's needs in any work scenario.
· Supports smooth movement with elastic material.
[Applications]
· Can be used in a wide range of industries regardless of application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 42
  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • Clear
Chest measurement(cm)

Refine by

  • 104
  • 108
  • 110
  • 114
  • 120
  • 130
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 23
  • 24
  • 25
  • 26
  • 27
  • Clear
Color Details

Refine by

  • Dark blue
  • Earth Green
  • Ivory
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
52
130
27
Navy
8 Day(s) or more
MYR 214.34

Part Number : 45914-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
54
140
27
Navy
8 Day(s) or more
MYR 214.34

Part Number : 45914-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
50
120
26
Navy
8 Day(s) or more
MYR 185.64

Part Number : 45914-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
46
110
25
Navy
8 Day(s) or more
MYR 173.81

Part Number : 45914-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
48
114
26
Navy
8 Day(s) or more
MYR 173.81

Part Number : 45914-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
44
108
24
Navy
8 Day(s) or more
MYR 173.81

Part Number : 45914-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
42
104
23
Navy
8 Day(s) or more
MYR 173.81

Part Number : 45914-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
White
52
130
27
Ivory
8 Day(s) or more
MYR 214.34

Part Number : 45914-017-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
54
140
27
Ivory
8 Day(s) or more
MYR 214.34

Part Number : 45914-017-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
50
120
26
Ivory
8 Day(s) or more
MYR 185.64

Part Number : 45914-017-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
46
110
25
Ivory
8 Day(s) or more
MYR 173.81

Part Number : 45914-017-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
48
114
26
Ivory
8 Day(s) or more
MYR 173.81

Part Number : 45914-017-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
44
108
24
Ivory
8 Day(s) or more
MYR 173.81

Part Number : 45914-017-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
42
104
23
Ivory
8 Day(s) or more
MYR 173.81

Part Number : 45914-017-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    23
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
Blue
52
130
27
Dark blue
8 Day(s) or more
MYR 214.34

Part Number : 45914-030-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
54
140
27
Dark blue
8 Day(s) or more
MYR 214.34

Part Number : 45914-030-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
50
120
26
Dark blue
8 Day(s) or more
MYR 185.64

Part Number : 45914-030-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
46
110
25
Dark blue
8 Day(s) or more
MYR 173.81

Part Number : 45914-030-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
48
114
26
Dark blue
8 Day(s) or more
MYR 173.81

Part Number : 45914-030-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
44
108
24
Dark blue
8 Day(s) or more
MYR 173.81

Part Number : 45914-030-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
42
104
23
Dark blue
8 Day(s) or more
MYR 173.81

Part Number : 45914-030-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    23
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Green
52
130
27
Earth Green
8 Day(s) or more
MYR 214.34

Part Number : 45914-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
54
140
27
Earth Green
8 Day(s) or more
MYR 214.34

Part Number : 45914-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 214.34
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
50
120
26
Earth Green
8 Day(s) or more
MYR 185.64

Part Number : 45914-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
46
110
25
Earth Green
8 Day(s) or more
MYR 173.81

Part Number : 45914-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
48
114
26
Earth Green
8 Day(s) or more
MYR 173.81

Part Number : 45914-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
44
108
24
Earth Green
8 Day(s) or more
MYR 173.81

Part Number : 45914-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
42
104
23
Earth Green
8 Day(s) or more
MYR 173.81

Part Number : 45914-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 173.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)