(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
46214 Short-Sleeve Shirt (for Spring and Summer)

Click this image to zoom it.

46214 Short-Sleeve Shirt (for Spring and Summer)

Standard Unit Price:
MYR 160.31-
Days to Ship :
8 Day(s) or more

New standard of work clothing that pursues toughness and is designed for workers at intense jobs.
[Features]
· Design that backs you up while on-shift and busily moving around.
· Action pleats, elbow tuck, back mesh, etc.
· Short-sleeved shirt type.
[Applications]
· Work clothing that can be used for any application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Yellow
  • Green
  • Brown
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • Clear
Chest measurement(cm)

Refine by

  • 106
  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve Length(cm)

Refine by

  • 23
  • 24
  • 25
  • 26
  • 27
  • Clear
Color Details

Refine by

  • Blue Note
  • Earth Green
  • Light Beige
  • Mustard
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
55
126
27
Navy
8 Day(s) or more
MYR 197.45

Part Number : 46214-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
57
130
27
Navy
8 Day(s) or more
MYR 197.45

Part Number : 46214-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
53
122
26
Navy
8 Day(s) or more
MYR 172.13

Part Number : 46214-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 172.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
49
114
25
Navy
8 Day(s) or more
MYR 160.31

Part Number : 46214-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
51
118
26
Navy
8 Day(s) or more
MYR 160.31

Part Number : 46214-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
47
110
24
Navy
8 Day(s) or more
MYR 160.31

Part Number : 46214-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
45
106
23
Navy
8 Day(s) or more
MYR 160.31

Part Number : 46214-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Brown
55
126
27
Light Beige
8 Day(s) or more
MYR 197.45

Part Number : 46214-024-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
57
130
27
Light Beige
8 Day(s) or more
MYR 197.45

Part Number : 46214-024-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
53
122
26
Light Beige
8 Day(s) or more
MYR 172.13

Part Number : 46214-024-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 172.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
49
114
25
Light Beige
8 Day(s) or more
MYR 160.31

Part Number : 46214-024-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
51
118
26
Light Beige
8 Day(s) or more
MYR 160.31

Part Number : 46214-024-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
47
110
24
Light Beige
8 Day(s) or more
MYR 160.31

Part Number : 46214-024-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Brown
45
106
23
Light Beige
8 Day(s) or more
MYR 160.31

Part Number : 46214-024-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Light Beige
  • Mass(g)
    310
1 Pair
Navy Blue
55
126
27
Blue Note
8 Day(s) or more
MYR 197.45

Part Number : 46214-032-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Blue Note
  • Mass(g)
    310
1 Pair
Navy Blue
57
130
27
Blue Note
8 Day(s) or more
MYR 197.45

Part Number : 46214-032-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Blue Note
  • Mass(g)
    310
1 Pair
Navy Blue
53
122
26
Blue Note
8 Day(s) or more
MYR 172.13

Part Number : 46214-032-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 172.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Blue Note
  • Mass(g)
    310
1 Pair
Navy Blue
49
114
25
Blue Note
8 Day(s) or more
MYR 160.31

Part Number : 46214-032-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Blue Note
  • Mass(g)
    310
1 Pair
Navy Blue
51
118
26
Blue Note
8 Day(s) or more
MYR 160.31

Part Number : 46214-032-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Blue Note
  • Mass(g)
    310
1 Pair
Navy Blue
47
110
24
Blue Note
8 Day(s) or more
MYR 160.31

Part Number : 46214-032-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Blue Note
  • Mass(g)
    310
1 Pair
Navy Blue
45
106
23
Blue Note
8 Day(s) or more
MYR 160.31

Part Number : 46214-032-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Blue Note
  • Mass(g)
    310
1 Pair
Green
55
126
27
Earth Green
8 Day(s) or more
MYR 197.45

Part Number : 46214-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
57
130
27
Earth Green
8 Day(s) or more
MYR 197.45

Part Number : 46214-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
53
122
26
Earth Green
8 Day(s) or more
MYR 172.13

Part Number : 46214-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 172.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
49
114
25
Earth Green
8 Day(s) or more
MYR 160.31

Part Number : 46214-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
51
118
26
Earth Green
8 Day(s) or more
MYR 160.31

Part Number : 46214-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
47
110
24
Earth Green
8 Day(s) or more
MYR 160.31

Part Number : 46214-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
45
106
23
Earth Green
8 Day(s) or more
MYR 160.31

Part Number : 46214-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Yellow
55
126
27
Mustard
8 Day(s) or more
MYR 197.45

Part Number : 46214-070-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Mustard
  • Mass(g)
    310
1 Pair
Yellow
57
130
27
Mustard
8 Day(s) or more
MYR 197.45

Part Number : 46214-070-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Mustard
  • Mass(g)
    310
1 Pair
Yellow
53
122
26
Mustard
8 Day(s) or more
MYR 172.13

Part Number : 46214-070-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 172.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Mustard
  • Mass(g)
    310
1 Pair
Yellow
49
114
25
Mustard
8 Day(s) or more
MYR 160.31

Part Number : 46214-070-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Mustard
  • Mass(g)
    310
1 Pair
Yellow
51
118
26
Mustard
8 Day(s) or more
MYR 160.31

Part Number : 46214-070-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Mustard
  • Mass(g)
    310
1 Pair
Yellow
47
110
24
Mustard
8 Day(s) or more
MYR 160.31

Part Number : 46214-070-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Mustard
  • Mass(g)
    310
1 Pair
Yellow
45
106
23
Mustard
8 Day(s) or more
MYR 160.31

Part Number : 46214-070-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 160.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Mustard
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)