(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
46210 Short-Sleeve Jacket (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

46210 Short-Sleeve Jacket (for Spring and Summer)

Standard Unit Price:
MYR 209.85-
Days to Ship :
8 Day(s) or more

Work clothing that pursues toughness and is optimal for workers at intense jobs.
[Features]
· Uses action pleats, elbow tuck and back mesh structure.
· Design that backs you up while on-shift and moving around.
· Short-sleeved type jacket and the new standard for workers at intense jobs.
[Applications]
· Can be used for any application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Yellow
  • Green
  • Brown
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • 61
  • Clear
Chest measurement(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 22
  • 23
  • 24
  • 25
  • 26
  • Clear
Color Details

Refine by

  • Blue Note
  • Earth Green
  • Light Beige
  • Mustard
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
57
132
26
Navy
8 Day(s) or more
MYR 257.12

Part Number : 46210-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
61
140
26
Navy
8 Day(s) or more
MYR 257.12

Part Number : 46210-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
55
128
25
Navy
8 Day(s) or more
MYR 221.66

Part Number : 46210-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
51
120
24
Navy
8 Day(s) or more
MYR 209.85

Part Number : 46210-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
53
124
25
Navy
8 Day(s) or more
MYR 209.85

Part Number : 46210-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
49
116
23
Navy
8 Day(s) or more
MYR 209.85

Part Number : 46210-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
47
112
22
Navy
8 Day(s) or more
MYR 209.85

Part Number : 46210-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Brown
57
132
26
Light Beige
8 Day(s) or more
MYR 257.12

Part Number : 46210-024-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
61
140
26
Light Beige
8 Day(s) or more
MYR 257.12

Part Number : 46210-024-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
55
128
25
Light Beige
8 Day(s) or more
MYR 221.66

Part Number : 46210-024-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
51
120
24
Light Beige
8 Day(s) or more
MYR 209.85

Part Number : 46210-024-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
53
124
25
Light Beige
8 Day(s) or more
MYR 209.85

Part Number : 46210-024-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
49
116
23
Light Beige
8 Day(s) or more
MYR 209.85

Part Number : 46210-024-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Brown
47
112
22
Light Beige
8 Day(s) or more
MYR 209.85

Part Number : 46210-024-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Light Beige
  • Mass(g)
    600
1 Pair
Blue
57
132
26
Blue Note
8 Day(s) or more
MYR 257.12

Part Number : 46210-032-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Blue Note
  • Mass(g)
    600
1 Pair
Blue
61
140
26
Blue Note
8 Day(s) or more
MYR 257.12

Part Number : 46210-032-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Blue Note
  • Mass(g)
    600
1 Pair
Blue
55
128
25
Blue Note
8 Day(s) or more
MYR 221.66

Part Number : 46210-032-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Blue Note
  • Mass(g)
    600
1 Pair
Blue
51
120
24
Blue Note
8 Day(s) or more
MYR 209.85

Part Number : 46210-032-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Blue Note
  • Mass(g)
    600
1 Pair
Blue
53
124
25
Blue Note
8 Day(s) or more
MYR 209.85

Part Number : 46210-032-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Blue Note
  • Mass(g)
    600
1 Pair
Blue
49
116
23
Blue Note
8 Day(s) or more
MYR 209.85

Part Number : 46210-032-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Blue Note
  • Mass(g)
    600
1 Pair
Blue
47
112
22
Blue Note
8 Day(s) or more
MYR 209.85

Part Number : 46210-032-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Blue Note
  • Mass(g)
    600
1 Pair
Green
57
132
26
Earth Green
8 Day(s) or more
MYR 257.12

Part Number : 46210-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
61
140
26
Earth Green
8 Day(s) or more
MYR 257.12

Part Number : 46210-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
55
128
25
Earth Green
8 Day(s) or more
MYR 221.66

Part Number : 46210-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
51
120
24
Earth Green
8 Day(s) or more
MYR 209.85

Part Number : 46210-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
53
124
25
Earth Green
8 Day(s) or more
MYR 209.85

Part Number : 46210-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
49
116
23
Earth Green
8 Day(s) or more
MYR 209.85

Part Number : 46210-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
47
112
22
Earth Green
8 Day(s) or more
MYR 209.85

Part Number : 46210-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Yellow
57
132
26
Mustard
8 Day(s) or more
MYR 257.12

Part Number : 46210-070-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Mustard
  • Mass(g)
    600
1 Pair
Yellow
61
140
26
Mustard
8 Day(s) or more
MYR 257.12

Part Number : 46210-070-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Mustard
  • Mass(g)
    600
1 Pair
Yellow
55
128
25
Mustard
8 Day(s) or more
MYR 221.66

Part Number : 46210-070-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Mustard
  • Mass(g)
    600
1 Pair
Yellow
51
120
24
Mustard
8 Day(s) or more
MYR 209.85

Part Number : 46210-070-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Mustard
  • Mass(g)
    600
1 Pair
Yellow
53
124
25
Mustard
8 Day(s) or more
MYR 209.85

Part Number : 46210-070-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Mustard
  • Mass(g)
    600
1 Pair
Yellow
49
116
23
Mustard
8 Day(s) or more
MYR 209.85

Part Number : 46210-070-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Mustard
  • Mass(g)
    600
1 Pair
Yellow
47
112
22
Mustard
8 Day(s) or more
MYR 209.85

Part Number : 46210-070-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 209.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60 %, Cotton 40 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Mustard
  • Mass(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)