(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
47654 Long Sleeve Polo Shirt with Sweat Wicking

Click this image to zoom it.

Move the mouse over the image to zoom

47654 Long Sleeve Polo Shirt with Sweat Wicking

Standard Unit Price:
MYR 118.11-
Days to Ship :
8 Day(s) or more

Work clothing with excellent quick-dry sweat absorption for a long-lasting refreshing feeling.
[Features]
· Long-sleeved polo shirt with a low price.
· Excellent quick-dry sweat absorption for a long-lasting refreshing feeling.
[Applications]
· Can be used anywhere and for any application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Yellow
  • Green
  • White
  • Black
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • 59
  • Clear
Chest measurement(cm)

Refine by

  • 94
  • 100
  • 106
  • 112
  • 118
  • 124
  • 130
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 55
  • 56
  • 57
  • 58
  • 59
  • 60
  • Clear
Color Details

Refine by

  • Army Green
  • Black
  • Charcoal gray
  • Gray
  • Navy
  • Red
  • Royal Blue
  • Sax
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
56
130
60
Gray
8 Day(s) or more
MYR 145.12

Part Number : 47654-002-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
59
140
60
Gray
8 Day(s) or more
MYR 145.12

Part Number : 47654-002-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
54
124
59
Gray
8 Day(s) or more
MYR 129.08

Part Number : 47654-002-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 129.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
50
112
58
Gray
8 Day(s) or more
MYR 118.11

Part Number : 47654-002-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
52
118
59
Gray
8 Day(s) or more
MYR 118.11

Part Number : 47654-002-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    59
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
48
106
57
Gray
8 Day(s) or more
MYR 118.11

Part Number : 47654-002-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
46
100
56
Gray
8 Day(s) or more
MYR 118.11

Part Number : 47654-002-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    56
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
44
94
55
Gray
8 Day(s) or more
MYR 118.11

Part Number : 47654-002-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    55
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Navy Blue
56
130
60
Navy
8 Day(s) or more
MYR 145.12

Part Number : 47654-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
59
140
60
Navy
8 Day(s) or more
MYR 145.12

Part Number : 47654-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
54
124
59
Navy
8 Day(s) or more
MYR 129.08

Part Number : 47654-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 129.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
50
112
58
Navy
8 Day(s) or more
MYR 118.11

Part Number : 47654-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
52
118
59
Navy
8 Day(s) or more
MYR 118.11

Part Number : 47654-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
48
106
57
Navy
8 Day(s) or more
MYR 118.11

Part Number : 47654-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
46
100
56
Navy
8 Day(s) or more
MYR 118.11

Part Number : 47654-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    56
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
44
94
55
Navy
8 Day(s) or more
MYR 118.11

Part Number : 47654-011-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    55
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Blue
56
130
60
Sax
8 Day(s) or more
MYR 145.12

Part Number : 47654-016-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
59
140
60
Sax
8 Day(s) or more
MYR 145.12

Part Number : 47654-016-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
54
124
59
Sax
8 Day(s) or more
MYR 129.08

Part Number : 47654-016-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 129.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
50
112
58
Sax
8 Day(s) or more
MYR 118.11

Part Number : 47654-016-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
52
118
59
Sax
8 Day(s) or more
MYR 118.11

Part Number : 47654-016-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    59
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
48
106
57
Sax
8 Day(s) or more
MYR 118.11

Part Number : 47654-016-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
46
100
56
Sax
8 Day(s) or more
MYR 118.11

Part Number : 47654-016-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    56
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
44
94
55
Sax
8 Day(s) or more
MYR 118.11

Part Number : 47654-016-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    55
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
White
56
130
60
White
8 Day(s) or more
MYR 145.12

Part Number : 47654-037-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
59
140
60
White
8 Day(s) or more
MYR 145.12

Part Number : 47654-037-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
54
124
59
White
8 Day(s) or more
MYR 129.08

Part Number : 47654-037-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 129.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
50
112
58
White
8 Day(s) or more
MYR 118.11

Part Number : 47654-037-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
52
118
59
White
8 Day(s) or more
MYR 118.11

Part Number : 47654-037-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    59
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
48
106
57
White
8 Day(s) or more
MYR 118.11

Part Number : 47654-037-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
46
100
56
White
8 Day(s) or more
MYR 118.11

Part Number : 47654-037-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    56
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
44
94
55
White
8 Day(s) or more
MYR 118.11

Part Number : 47654-037-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    55
  • Color Details
    White
  • Mass(g)
    310
1 Pair
Green
56
130
60
Army Green
8 Day(s) or more
MYR 145.12

Part Number : 47654-040-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
59
140
60
Army Green
8 Day(s) or more
MYR 145.12

Part Number : 47654-040-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
54
124
59
Army Green
8 Day(s) or more
MYR 129.08

Part Number : 47654-040-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 129.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
50
112
58
Army Green
8 Day(s) or more
MYR 118.11

Part Number : 47654-040-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
52
118
59
Army Green
8 Day(s) or more
MYR 118.11

Part Number : 47654-040-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    59
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
48
106
57
Army Green
8 Day(s) or more
MYR 118.11

Part Number : 47654-040-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
46
100
56
Army Green
8 Day(s) or more
MYR 118.11

Part Number : 47654-040-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    56
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
44
94
55
Army Green
8 Day(s) or more
MYR 118.11

Part Number : 47654-040-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    55
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Red
56
130
60
Red
8 Day(s) or more
MYR 145.12

Part Number : 47654-043-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
59
140
60
Red
8 Day(s) or more
MYR 145.12

Part Number : 47654-043-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
54
124
59
Red
8 Day(s) or more
MYR 129.08

Part Number : 47654-043-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 129.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
50
112
58
Red
8 Day(s) or more
MYR 118.11

Part Number : 47654-043-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
52
118
59
Red
8 Day(s) or more
MYR 118.11

Part Number : 47654-043-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    59
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
48
106
57
Red
8 Day(s) or more
MYR 118.11

Part Number : 47654-043-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
46
100
56
Red
8 Day(s) or more
MYR 118.11

Part Number : 47654-043-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    56
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
44
94
55
Red
8 Day(s) or more
MYR 118.11

Part Number : 47654-043-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 118.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    55
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Black
56
130
60
Black
8 Day(s) or more
MYR 145.12

Part Number : 47654-044-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Black
59
140
60
Black
8 Day(s) or more
MYR 145.12

Part Number : 47654-044-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 145.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Black
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)