(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
47664 Sweat-Absorbing, Quick Drying, Short-Sleeve Polo shirt

Click this image to zoom it.

Move the mouse over the image to zoom

47664 Sweat-Absorbing, Quick Drying, Short-Sleeve Polo shirt

Standard Unit Price:
MYR 113.04-
Days to Ship :
8 Day(s) or more

Work clothing with excellent quick-dry sweat absorption for a long-lasting refreshing feeling.
[Features]
· Short-sleeved polo shirt with a low price.
· Excellent quick-dry sweat absorption for a long-lasting refreshing feeling.
[Applications]
· Can be used regardless of location or application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Yellow
  • Green
  • White
  • Black
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • 59
  • Clear
Chest measurement(cm)

Refine by

  • 94
  • 100
  • 106
  • 112
  • 118
  • 124
  • 130
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 21
  • 22
  • 23
  • 24
  • 25
  • 26
  • 27
  • Clear
Color Details

Refine by

  • Army Green
  • Black
  • Charcoal gray
  • Gray
  • Navy
  • Red
  • Royal Blue
  • Sax
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
56
130
27
Gray
8 Day(s) or more
MYR 139.22

Part Number : 47664-002-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
59
140
27
Gray
8 Day(s) or more
MYR 139.22

Part Number : 47664-002-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
54
124
26
Gray
8 Day(s) or more
MYR 124.87

Part Number : 47664-002-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
50
112
24
Gray
8 Day(s) or more
MYR 113.04

Part Number : 47664-002-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
52
118
25
Gray
8 Day(s) or more
MYR 113.04

Part Number : 47664-002-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    25
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
48
106
23
Gray
8 Day(s) or more
MYR 113.04

Part Number : 47664-002-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
46
100
22
Gray
8 Day(s) or more
MYR 113.04

Part Number : 47664-002-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    22
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Gray
44
94
21
Gray
8 Day(s) or more
MYR 113.04

Part Number : 47664-002-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    21
  • Color Details
    Gray
  • Mass(g)
    310
1 Pair
Navy Blue
56
130
27
Navy
8 Day(s) or more
MYR 139.22

Part Number : 47664-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
59
140
27
Navy
8 Day(s) or more
MYR 139.22

Part Number : 47664-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
54
124
26
Navy
8 Day(s) or more
MYR 124.87

Part Number : 47664-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
50
112
24
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47664-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
52
118
25
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47664-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
48
106
23
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47664-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
46
100
22
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47664-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    22
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
44
94
21
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47664-011-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    21
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Blue
56
130
27
Sax
8 Day(s) or more
MYR 139.22

Part Number : 47664-016-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
59
140
27
Sax
8 Day(s) or more
MYR 139.22

Part Number : 47664-016-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
54
124
26
Sax
8 Day(s) or more
MYR 124.87

Part Number : 47664-016-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
50
112
24
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47664-016-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
52
118
25
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47664-016-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    25
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
48
106
23
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47664-016-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
46
100
22
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47664-016-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    22
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
44
94
21
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47664-016-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    21
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
White
56
130
27
White
8 Day(s) or more
MYR 139.22

Part Number : 47664-037-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
59
140
27
White
8 Day(s) or more
MYR 139.22

Part Number : 47664-037-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
54
124
26
White
8 Day(s) or more
MYR 124.87

Part Number : 47664-037-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
50
112
24
White
8 Day(s) or more
MYR 113.04

Part Number : 47664-037-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
52
118
25
White
8 Day(s) or more
MYR 113.04

Part Number : 47664-037-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    25
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
48
106
23
White
8 Day(s) or more
MYR 113.04

Part Number : 47664-037-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
46
100
22
White
8 Day(s) or more
MYR 113.04

Part Number : 47664-037-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    22
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
44
94
21
White
8 Day(s) or more
MYR 113.04

Part Number : 47664-037-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    21
  • Color Details
    White
  • Mass(g)
    310
1 Pair
Green
56
130
27
Army Green
8 Day(s) or more
MYR 139.22

Part Number : 47664-040-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
59
140
27
Army Green
8 Day(s) or more
MYR 139.22

Part Number : 47664-040-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
54
124
26
Army Green
8 Day(s) or more
MYR 124.87

Part Number : 47664-040-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
50
112
24
Army Green
8 Day(s) or more
MYR 113.04

Part Number : 47664-040-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
52
118
25
Army Green
8 Day(s) or more
MYR 113.04

Part Number : 47664-040-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    25
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
48
106
23
Army Green
8 Day(s) or more
MYR 113.04

Part Number : 47664-040-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
46
100
22
Army Green
8 Day(s) or more
MYR 113.04

Part Number : 47664-040-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    22
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Green
44
94
21
Army Green
8 Day(s) or more
MYR 113.04

Part Number : 47664-040-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    21
  • Color Details
    Army Green
  • Mass(g)
    310
1 Pair
Red
56
130
27
Red
8 Day(s) or more
MYR 139.22

Part Number : 47664-043-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
59
140
27
Red
8 Day(s) or more
MYR 139.22

Part Number : 47664-043-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
54
124
26
Red
8 Day(s) or more
MYR 124.87

Part Number : 47664-043-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
50
112
24
Red
8 Day(s) or more
MYR 113.04

Part Number : 47664-043-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
52
118
25
Red
8 Day(s) or more
MYR 113.04

Part Number : 47664-043-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    25
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
48
106
23
Red
8 Day(s) or more
MYR 113.04

Part Number : 47664-043-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
46
100
22
Red
8 Day(s) or more
MYR 113.04

Part Number : 47664-043-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    22
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
44
94
21
Red
8 Day(s) or more
MYR 113.04

Part Number : 47664-043-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    21
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Black
56
130
27
Black
8 Day(s) or more
MYR 139.22

Part Number : 47664-044-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Black
59
140
27
Black
8 Day(s) or more
MYR 139.22

Part Number : 47664-044-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    27
  • Color Details
    Black
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)