(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
47674 Sweat-Absorbing, Quick Drying, Long-Sleeve T-shirt

Click this image to zoom it.

Move the mouse over the image to zoom

47674 Sweat-Absorbing, Quick Drying, Long-Sleeve T-shirt

Standard Unit Price:
MYR 113.04-
Days to Ship :
8 Day(s) or more

Work clothing with excellent quick-dry sweat absorption for a long-lasting refreshing feeling.
[Features]
· Long-sleeved T-shirt with a low price.
· Excellent quick-dry sweat absorption for a long-lasting refreshing feeling.
[Applications]
· Can be used regardless of location or application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • White
  • Black
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 43
  • 45
  • 47
  • 49
  • 52
  • 54
  • Clear
Chest measurement(cm)

Refine by

  • 96
  • 100
  • 104
  • 108
  • 112
  • 116
  • 120
  • Clear
Sleeve Length(cm)

Refine by

  • 57
  • 59
  • 61
  • 63
  • 65
  • 67
  • Clear
Color Details

Refine by

  • Black
  • Navy
  • Red
  • Royal Blue
  • Sax
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
52
116
65
Navy
8 Day(s) or more
MYR 139.22

Part Number : 47674-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    65
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
54
120
67
Navy
8 Day(s) or more
MYR 139.22

Part Number : 47674-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    67
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
52
112
65
Navy
8 Day(s) or more
MYR 124.87

Part Number : 47674-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    65
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
47
104
61
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47674-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    61
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
49
108
63
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47674-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    63
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
45
100
59
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47674-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
43
96
57
Navy
8 Day(s) or more
MYR 113.04

Part Number : 47674-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    96
  • Sleeve Length(cm)
    57
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Blue
52
116
65
Sax
8 Day(s) or more
MYR 139.22

Part Number : 47674-016-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    65
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
54
120
67
Sax
8 Day(s) or more
MYR 139.22

Part Number : 47674-016-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    67
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
52
112
65
Sax
8 Day(s) or more
MYR 124.87

Part Number : 47674-016-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    65
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
47
104
61
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47674-016-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    61
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
49
108
63
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47674-016-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    63
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
45
100
59
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47674-016-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    59
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
Blue
43
96
57
Sax
8 Day(s) or more
MYR 113.04

Part Number : 47674-016-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    96
  • Sleeve Length(cm)
    57
  • Color Details
    Sax
  • Mass(g)
    310
1 Pair
White
52
116
65
White
8 Day(s) or more
MYR 139.22

Part Number : 47674-037-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    65
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
54
120
67
White
8 Day(s) or more
MYR 139.22

Part Number : 47674-037-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    67
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
52
112
65
White
8 Day(s) or more
MYR 124.87

Part Number : 47674-037-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    65
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
47
104
61
White
8 Day(s) or more
MYR 113.04

Part Number : 47674-037-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    61
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
49
108
63
White
8 Day(s) or more
MYR 113.04

Part Number : 47674-037-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    63
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
45
100
59
White
8 Day(s) or more
MYR 113.04

Part Number : 47674-037-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    59
  • Color Details
    White
  • Mass(g)
    310
1 Pair
White
43
96
57
White
8 Day(s) or more
MYR 113.04

Part Number : 47674-037-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    96
  • Sleeve Length(cm)
    57
  • Color Details
    White
  • Mass(g)
    310
1 Pair
Red
52
116
65
Red
8 Day(s) or more
MYR 139.22

Part Number : 47674-043-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    65
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
54
120
67
Red
8 Day(s) or more
MYR 139.22

Part Number : 47674-043-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    67
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
52
112
65
Red
8 Day(s) or more
MYR 124.87

Part Number : 47674-043-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    65
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
47
104
61
Red
8 Day(s) or more
MYR 113.04

Part Number : 47674-043-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    61
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
49
108
63
Red
8 Day(s) or more
MYR 113.04

Part Number : 47674-043-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    63
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
45
100
59
Red
8 Day(s) or more
MYR 113.04

Part Number : 47674-043-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    59
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Red
43
96
57
Red
8 Day(s) or more
MYR 113.04

Part Number : 47674-043-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    96
  • Sleeve Length(cm)
    57
  • Color Details
    Red
  • Mass(g)
    310
1 Pair
Black
52
116
65
Black
8 Day(s) or more
MYR 139.22

Part Number : 47674-044-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    65
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Black
54
120
67
Black
8 Day(s) or more
MYR 139.22

Part Number : 47674-044-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    67
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Black
52
112
65
Black
8 Day(s) or more
MYR 124.87

Part Number : 47674-044-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    65
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Black
47
104
61
Black
8 Day(s) or more
MYR 113.04

Part Number : 47674-044-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    61
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Black
49
108
63
Black
8 Day(s) or more
MYR 113.04

Part Number : 47674-044-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    63
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Black
45
100
59
Black
8 Day(s) or more
MYR 113.04

Part Number : 47674-044-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    59
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Black
43
96
57
Black
8 Day(s) or more
MYR 113.04

Part Number : 47674-044-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    96
  • Sleeve Length(cm)
    57
  • Color Details
    Black
  • Mass(g)
    310
1 Pair
Blue
52
116
65
Royal Blue
8 Day(s) or more
MYR 139.22

Part Number : 47674-080-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    65
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
54
120
67
Royal Blue
8 Day(s) or more
MYR 139.22

Part Number : 47674-080-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 139.22
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    67
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
52
112
65
Royal Blue
8 Day(s) or more
MYR 124.87

Part Number : 47674-080-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 124.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    65
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
47
104
61
Royal Blue
8 Day(s) or more
MYR 113.04

Part Number : 47674-080-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    61
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
49
108
63
Royal Blue
8 Day(s) or more
MYR 113.04

Part Number : 47674-080-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    63
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
45
100
59
Royal Blue
8 Day(s) or more
MYR 113.04

Part Number : 47674-080-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    59
  • Color Details
    Royal Blue
  • Mass(g)
    310
1 Pair
Blue
43
96
57
Royal Blue
8 Day(s) or more
MYR 113.04

Part Number : 47674-080-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 113.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    T Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    96
  • Sleeve Length(cm)
    57
  • Color Details
    Royal Blue
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)