(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
51004/55004 Long-Sleeve Shirt (100% Cotton)

Click this image to zoom it.

Move the mouse over the image to zoom

51004/55004 Long-Sleeve Shirt (100% Cotton)

Standard Unit Price:
MYR 271.33-
Days to Ship :
8 Day(s) or more

Work clothing with a casual design.
[Features]
· Work clothing made from a simple colored jean fabric for a wild style.
· 100% cotton long-sleeved type jumper.
[Applications]
· For civil engineering work.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • White
  • Brown
  • Gray
  • Clear
Season

Refine by

  • Spring and summer
  • Autumn and Winter
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • Clear
Chest measurement(cm)

Refine by

  • 102
  • 106
  • 110
  • 114
  • 118
  • 122
  • 126
  • Clear
Sleeve Length(cm)

Refine by

  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • 62.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
Autumn and Winter
55
122
62.5
8 Day(s) or more
MYR 419.04

Part Number : 51004-048-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Autumn and Winter
57
126
62.5
8 Day(s) or more
MYR 419.04

Part Number : 51004-048-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Autumn and Winter
53
118
62.5
8 Day(s) or more
MYR 349.82

Part Number : 51004-048-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 349.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    62.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Autumn and Winter
49
110
59.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-048-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    59.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Autumn and Winter
51
114
61.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-048-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    61.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Autumn and Winter
47
106
57.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-048-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Autumn and Winter
45
102
55.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-048-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    55.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Blue
Autumn and Winter
55
122
62.5
8 Day(s) or more
MYR 419.04

Part Number : 51004-051-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Indigo Blue
  • Mass(g)
    650
1 Pair
Blue
Autumn and Winter
57
126
62.5
8 Day(s) or more
MYR 419.04

Part Number : 51004-051-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Indigo Blue
  • Mass(g)
    650
1 Pair
Blue
Autumn and Winter
53
118
62.5
8 Day(s) or more
MYR 349.82

Part Number : 51004-051-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 349.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    62.5
  • Color Details
    Indigo Blue
  • Mass(g)
    650
1 Pair
Blue
Autumn and Winter
49
110
59.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-051-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    59.5
  • Color Details
    Indigo Blue
  • Mass(g)
    650
1 Pair
Blue
Autumn and Winter
51
114
61.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-051-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    61.5
  • Color Details
    Indigo Blue
  • Mass(g)
    650
1 Pair
Blue
Autumn and Winter
47
106
57.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-051-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57.5
  • Color Details
    Indigo Blue
  • Mass(g)
    650
1 Pair
Blue
Autumn and Winter
45
102
55.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-051-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    55.5
  • Color Details
    Indigo Blue
  • Mass(g)
    650
1 Pair
Brown
Autumn and Winter
55
122
62.5
8 Day(s) or more
MYR 419.04

Part Number : 51004-052-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Autumn and Winter
57
126
62.5
8 Day(s) or more
MYR 419.04

Part Number : 51004-052-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Autumn and Winter
53
118
62.5
8 Day(s) or more
MYR 349.82

Part Number : 51004-052-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 349.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    62.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Autumn and Winter
49
110
59.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-052-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    59.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Autumn and Winter
51
114
61.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-052-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    61.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Autumn and Winter
47
106
57.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-052-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Autumn and Winter
45
102
55.5
8 Day(s) or more
MYR 338.85

Part Number : 51004-052-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 338.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    55.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
55
122
62.5
8 Day(s) or more
MYR 334.64

Part Number : 55004-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 334.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
57
126
62.5
8 Day(s) or more
MYR 334.64

Part Number : 55004-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 334.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
53
118
62.5
8 Day(s) or more
MYR 282.30

Part Number : 55004-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 282.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
49
110
59.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    59.5
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
51
114
61.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    61.5
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
47
106
57.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57.5
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
45
102
55.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    55.5
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
White
Spring and summer
55
122
62.5
8 Day(s) or more
MYR 334.64

Part Number : 55004-037-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 334.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
Spring and summer
57
126
62.5
8 Day(s) or more
MYR 334.64

Part Number : 55004-037-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 334.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
Spring and summer
53
118
62.5
8 Day(s) or more
MYR 282.30

Part Number : 55004-037-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 282.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    62.5
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
Spring and summer
49
110
59.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-037-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    59.5
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
Spring and summer
51
114
61.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-037-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    61.5
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
Spring and summer
47
106
57.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-037-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57.5
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
Spring and summer
45
102
55.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-037-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    55.5
  • Color Details
    White
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
55
122
62.5
8 Day(s) or more
MYR 334.64

Part Number : 55004-048-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 334.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
57
126
62.5
8 Day(s) or more
MYR 334.64

Part Number : 55004-048-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 334.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
53
118
62.5
8 Day(s) or more
MYR 282.30

Part Number : 55004-048-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 282.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    62.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
49
110
59.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-048-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    59.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
51
114
61.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-048-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    61.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
47
106
57.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-048-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
Spring and summer
45
102
55.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-048-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    55.5
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Brown
Spring and summer
55
122
62.5
8 Day(s) or more
MYR 334.64

Part Number : 55004-052-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 334.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Spring and summer
57
126
62.5
8 Day(s) or more
MYR 334.64

Part Number : 55004-052-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 334.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Spring and summer
53
118
62.5
8 Day(s) or more
MYR 282.30

Part Number : 55004-052-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 282.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    62.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Spring and summer
49
110
59.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-052-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    59.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Spring and summer
51
114
61.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-052-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    61.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Spring and summer
47
106
57.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-052-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57.5
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
Spring and summer
45
102
55.5
8 Day(s) or more
MYR 271.33

Part Number : 55004-052-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    55.5
  • Color Details
    Sand beige
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)