(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ecological Antistatic Stretchy Long Sleeve Blouse (for Fall and Winter)

Click this image to zoom it.

Move the mouse over the image to zoom

Ecological Antistatic Stretchy Long Sleeve Blouse (for Fall and Winter)

Standard Unit Price:
MYR 335.47-
Days to Ship :
8 Day(s) or more

Work clothing that supports comfortable work with stretch, eco-friendly, and anti-static functionality.
[Features]
· Anti-static product that has cleared JIS standards (anti-static and conforms to JIS T8118)
· Uses stretch material.
· Made with recycled material to reduce environmental impact.
· Highly breathable, reducing discomfort caused by sweat and stuffiness.
· Quick-dry sweat absorbing material.
· Eco-stretch uniform that meets the needs of working people.
[Applications]
· Can be used for any application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Black
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • 61
  • Clear
Chest measurement(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 53
  • 55
  • 57
  • 59
  • 60
  • Clear
Color Details

Refine by

  • Chic Black
  • Earth Green
  • Light blue
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
57
132
60
Light blue
8 Day(s) or more
MYR 413.97

Part Number : 82000-025-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 413.97
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Light blue
  • Mass(g)
    650
1 Pair
Blue
61
140
60
Light blue
8 Day(s) or more
MYR 413.97

Part Number : 82000-025-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 413.97
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Light blue
  • Mass(g)
    650
1 Pair
Blue
55
128
59
Light blue
8 Day(s) or more
MYR 346.45

Part Number : 82000-025-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 346.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Light blue
  • Mass(g)
    650
1 Pair
Blue
51
120
57
Light blue
8 Day(s) or more
MYR 335.47

Part Number : 82000-025-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Light blue
  • Mass(g)
    650
1 Pair
Blue
53
124
59
Light blue
8 Day(s) or more
MYR 335.47

Part Number : 82000-025-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Light blue
  • Mass(g)
    650
1 Pair
Blue
49
116
55
Light blue
8 Day(s) or more
MYR 335.47

Part Number : 82000-025-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Light blue
  • Mass(g)
    650
1 Pair
Blue
47
112
53
Light blue
8 Day(s) or more
MYR 335.47

Part Number : 82000-025-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Light blue
  • Mass(g)
    650
1 Pair
Gray
57
132
60
Silver
8 Day(s) or more
MYR 413.97

Part Number : 82000-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 413.97
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
61
140
60
Silver
8 Day(s) or more
MYR 413.97

Part Number : 82000-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 413.97
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
55
128
59
Silver
8 Day(s) or more
MYR 346.45

Part Number : 82000-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 346.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
51
120
57
Silver
8 Day(s) or more
MYR 335.47

Part Number : 82000-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
53
124
59
Silver
8 Day(s) or more
MYR 335.47

Part Number : 82000-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
49
116
55
Silver
8 Day(s) or more
MYR 335.47

Part Number : 82000-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
47
112
53
Silver
8 Day(s) or more
MYR 335.47

Part Number : 82000-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Green
57
132
60
Earth Green
8 Day(s) or more
MYR 413.97

Part Number : 82000-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 413.97
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
61
140
60
Earth Green
8 Day(s) or more
MYR 413.97

Part Number : 82000-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 413.97
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
55
128
59
Earth Green
8 Day(s) or more
MYR 346.45

Part Number : 82000-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 346.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
51
120
57
Earth Green
8 Day(s) or more
MYR 335.47

Part Number : 82000-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
53
124
59
Earth Green
8 Day(s) or more
MYR 335.47

Part Number : 82000-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
49
116
55
Earth Green
8 Day(s) or more
MYR 335.47

Part Number : 82000-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
47
112
53
Earth Green
8 Day(s) or more
MYR 335.47

Part Number : 82000-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Black
57
132
60
Chic Black
8 Day(s) or more
MYR 413.97

Part Number : 82000-131-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 413.97
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Chic Black
  • Mass(g)
    650
1 Pair
Black
61
140
60
Chic Black
8 Day(s) or more
MYR 413.97

Part Number : 82000-131-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 413.97
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Chic Black
  • Mass(g)
    650
1 Pair
Black
55
128
59
Chic Black
8 Day(s) or more
MYR 346.45

Part Number : 82000-131-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 346.45
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Chic Black
  • Mass(g)
    650
1 Pair
Black
51
120
57
Chic Black
8 Day(s) or more
MYR 335.47

Part Number : 82000-131-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Chic Black
  • Mass(g)
    650
1 Pair
Black
53
124
59
Chic Black
8 Day(s) or more
MYR 335.47

Part Number : 82000-131-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Chic Black
  • Mass(g)
    650
1 Pair
Black
49
116
55
Chic Black
8 Day(s) or more
MYR 335.47

Part Number : 82000-131-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Chic Black
  • Mass(g)
    650
1 Pair
Black
47
112
53
Chic Black
8 Day(s) or more
MYR 335.47

Part Number : 82000-131-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 335.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Chic Black
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)