(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
82100 Stretch Jacket (for Autumn and Winter)

Click this image to zoom it.

Move the mouse over the image to zoom

82100 Stretch Jacket (for Autumn and Winter)

Standard Unit Price:
MYR 352.36-
Days to Ship :
8 Day(s) or more

All-purpose work clothing that fits everyone using elastic material.
[Features]
· With a stretch lining for easy movement and comfort.
· Uniform combining the soft texture and elasticity of lining.
· Fault-free design that fits everyone.
· Supports smooth movement with elastic material.
[Applications]
· With an orthodox design that can be worn for any application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • 61
  • Clear
Chest measurement(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 53
  • 55
  • 57
  • 59
  • 60
  • Clear
Color Details

Refine by

  • Earth Green
  • Navy
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
57
132
60
Navy
8 Day(s) or more
MYR 435.92

Part Number : 82100-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 435.92
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
61
140
60
Navy
8 Day(s) or more
MYR 435.92

Part Number : 82100-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 435.92
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
55
128
59
Navy
8 Day(s) or more
MYR 363.33

Part Number : 82100-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 363.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
51
120
57
Navy
8 Day(s) or more
MYR 352.36

Part Number : 82100-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
53
124
59
Navy
8 Day(s) or more
MYR 352.36

Part Number : 82100-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
49
116
55
Navy
8 Day(s) or more
MYR 352.36

Part Number : 82100-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Navy Blue
47
112
53
Navy
8 Day(s) or more
MYR 352.36

Part Number : 82100-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Gray
57
132
60
Silver
8 Day(s) or more
MYR 435.92

Part Number : 82100-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 435.92
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
61
140
60
Silver
8 Day(s) or more
MYR 435.92

Part Number : 82100-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 435.92
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
55
128
59
Silver
8 Day(s) or more
MYR 363.33

Part Number : 82100-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 363.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
51
120
57
Silver
8 Day(s) or more
MYR 352.36

Part Number : 82100-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
53
124
59
Silver
8 Day(s) or more
MYR 352.36

Part Number : 82100-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
49
116
55
Silver
8 Day(s) or more
MYR 352.36

Part Number : 82100-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
47
112
53
Navy
8 Day(s) or more
MYR 352.36

Part Number : 82100-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Navy
  • Mass(g)
    650
1 Pair
Green
57
132
60
Earth Green
8 Day(s) or more
MYR 435.92

Part Number : 82100-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 435.92
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
61
140
60
Earth Green
8 Day(s) or more
MYR 435.92

Part Number : 82100-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 435.92
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
55
128
59
Earth Green
8 Day(s) or more
MYR 363.33

Part Number : 82100-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 363.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
51
120
57
Earth Green
8 Day(s) or more
MYR 352.36

Part Number : 82100-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
53
124
59
Earth Green
8 Day(s) or more
MYR 352.36

Part Number : 82100-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
49
116
55
Earth Green
8 Day(s) or more
MYR 352.36

Part Number : 82100-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Color Details
    Earth Green
  • Mass(g)
    650
1 Pair
Green
47
112
53
Earth Green
8 Day(s) or more
MYR 352.36

Part Number : 82100-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 352.36
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Color Details
    Earth Green
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)