(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
84510 Short-Sleeve Jacket (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

84510 Short-Sleeve Jacket (for Spring and Summer)

Standard Unit Price:
MYR 205.63-
Days to Ship :
8 Day(s) or more

Work clothing pursuing basic performance such as soft comfort and durability.
[Features]
· Comfortable wear realizing high quality and a low price.
· Uses anti-static materials.
· Orthodox design.
· New standard style short-sleeved shirt type.
[Applications]
· Can be used anywhere and for any application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • 61
  • 67
  • Clear
Chest measurement(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 140
  • 156
  • Clear
Sleeve Length(cm)

Refine by

  • 22
  • 23
  • 24
  • 25
  • 26
  • 27
  • Clear
Color Details

Refine by

  • Blue
  • Earth Green
  • Ivory
  • Navy
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
57
132
26
Blue
8 Day(s) or more
MYR 252.05

Part Number : 84510-005-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Blue
  • Mass(g)
    600
1 Pair
Blue
61
140
26
Blue
8 Day(s) or more
MYR 252.05

Part Number : 84510-005-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Blue
  • Mass(g)
    600
1 Pair
Blue
67
156
27
Blue
8 Day(s) or more
MYR 252.05

Part Number : 84510-005-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    67
  • Chest measurement(cm)
    156
  • Sleeve Length(cm)
    27
  • Color Details
    Blue
  • Mass(g)
    600
1 Pair
Blue
55
128
25
Blue
8 Day(s) or more
MYR 216.60

Part Number : 84510-005-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 216.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Blue
  • Mass(g)
    600
1 Pair
Blue
51
120
24
Blue
8 Day(s) or more
MYR 205.63

Part Number : 84510-005-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Blue
  • Mass(g)
    600
1 Pair
Blue
53
124
25
Blue
8 Day(s) or more
MYR 205.63

Part Number : 84510-005-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Blue
  • Mass(g)
    600
1 Pair
Blue
49
116
23
Blue
8 Day(s) or more
MYR 205.63

Part Number : 84510-005-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Blue
  • Mass(g)
    600
1 Pair
Blue
47
112
22
Blue
8 Day(s) or more
MYR 205.63

Part Number : 84510-005-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Blue
  • Mass(g)
    600
1 Pair
Navy Blue
57
132
26
Navy
8 Day(s) or more
MYR 252.05

Part Number : 84510-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
61
140
26
Navy
8 Day(s) or more
MYR 252.05

Part Number : 84510-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
67
156
27
Navy
8 Day(s) or more
MYR 252.05

Part Number : 84510-011-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    67
  • Chest measurement(cm)
    156
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
55
128
25
Navy
8 Day(s) or more
MYR 216.60

Part Number : 84510-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 216.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
51
120
24
Navy
8 Day(s) or more
MYR 205.63

Part Number : 84510-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
53
124
25
Navy
8 Day(s) or more
MYR 205.63

Part Number : 84510-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
49
116
23
Navy
8 Day(s) or more
MYR 205.63

Part Number : 84510-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
47
112
22
Navy
8 Day(s) or more
MYR 205.63

Part Number : 84510-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
White
57
132
26
Ivory
8 Day(s) or more
MYR 252.05

Part Number : 84510-017-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
61
140
26
Ivory
8 Day(s) or more
MYR 252.05

Part Number : 84510-017-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
67
156
27
Ivory
8 Day(s) or more
MYR 252.05

Part Number : 84510-017-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    67
  • Chest measurement(cm)
    156
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
55
128
25
Ivory
8 Day(s) or more
MYR 216.60

Part Number : 84510-017-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 216.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
51
120
24
Ivory
8 Day(s) or more
MYR 205.63

Part Number : 84510-017-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
53
124
25
Ivory
8 Day(s) or more
MYR 205.63

Part Number : 84510-017-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
49
116
23
Ivory
8 Day(s) or more
MYR 205.63

Part Number : 84510-017-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
47
112
22
Ivory
8 Day(s) or more
MYR 205.63

Part Number : 84510-017-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
Gray
57
132
26
Silver
8 Day(s) or more
MYR 252.05

Part Number : 84510-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Silver
  • Mass(g)
    600
1 Pair
Gray
61
140
26
Silver
8 Day(s) or more
MYR 252.05

Part Number : 84510-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Silver
  • Mass(g)
    600
1 Pair
Gray
67
156
27
Silver
8 Day(s) or more
MYR 252.05

Part Number : 84510-036-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    67
  • Chest measurement(cm)
    156
  • Sleeve Length(cm)
    27
  • Color Details
    Silver
  • Mass(g)
    600
1 Pair
Gray
55
128
25
Silver
8 Day(s) or more
MYR 216.60

Part Number : 84510-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 216.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Silver
  • Mass(g)
    600
1 Pair
Gray
51
120
24
Silver
8 Day(s) or more
MYR 205.63

Part Number : 84510-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    24
  • Color Details
    Silver
  • Mass(g)
    600
1 Pair
Gray
53
124
25
Silver
8 Day(s) or more
MYR 205.63

Part Number : 84510-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Silver
  • Mass(g)
    600
1 Pair
Gray
49
116
23
Silver
8 Day(s) or more
MYR 205.63

Part Number : 84510-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Silver
  • Mass(g)
    600
1 Pair
Gray
47
112
22
Silver
8 Day(s) or more
MYR 205.63

Part Number : 84510-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Silver
  • Mass(g)
    600
1 Pair
Green
57
132
26
Earth Green
8 Day(s) or more
MYR 252.05

Part Number : 84510-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
61
140
26
Earth Green
8 Day(s) or more
MYR 252.05

Part Number : 84510-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
67
156
27
Earth Green
8 Day(s) or more
MYR 252.05

Part Number : 84510-039-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 252.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    67
  • Chest measurement(cm)
    156
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
55
128
25
Earth Green
8 Day(s) or more
MYR 216.60

Part Number : 84510-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 216.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
53
124
25
Earth Green
8 Day(s) or more
MYR 205.63

Part Number : 84510-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
49
116
23
Earth Green
8 Day(s) or more
MYR 205.63

Part Number : 84510-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
47
112
22
Earth Green
8 Day(s) or more
MYR 205.63

Part Number : 84510-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 205.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    22
  • Color Details
    Earth Green
  • Mass(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)