(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
84514 Short-Sleeve Shirt (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

84514 Short-Sleeve Shirt (for Spring and Summer)

Standard Unit Price:
MYR 159.47-
Days to Ship :
8 Day(s) or more

Work clothing pursuing basic performance such as soft comfort and durability.
[Features]
· Comfortable wear realizing high quality and a low price.
· Uses anti-static materials.
· Orthodox design.
· New standard style short-sleeved shirt type.
[Applications]
· Can be used anywhere and for any application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • 63
  • Clear
Chest measurement(cm)

Refine by

  • 106
  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • 146
  • Clear
Sleeve Length(cm)

Refine by

  • 23
  • 24
  • 25
  • 26
  • 27
  • 28
  • Clear
Color Details

Refine by

  • Blue
  • Earth Green
  • Ivory
  • Navy
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
55
126
27
Blue
8 Day(s) or more
MYR 196.61

Part Number : 84514-005-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Blue
  • Mass(g)
    310
1 Pair
Blue
57
130
27
Blue
8 Day(s) or more
MYR 196.61

Part Number : 84514-005-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Blue
  • Mass(g)
    310
1 Pair
Blue
63
146
28
Blue
8 Day(s) or more
MYR 196.61

Part Number : 84514-005-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    63
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    28
  • Color Details
    Blue
  • Mass(g)
    310
1 Pair
Blue
53
122
26
Blue
8 Day(s) or more
MYR 170.44

Part Number : 84514-005-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 170.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Blue
  • Mass(g)
    310
1 Pair
Blue
49
114
25
Blue
8 Day(s) or more
MYR 159.47

Part Number : 84514-005-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Blue
  • Mass(g)
    310
1 Pair
Blue
51
118
26
Blue
8 Day(s) or more
MYR 159.47

Part Number : 84514-005-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Blue
  • Mass(g)
    310
1 Pair
Blue
47
110
24
Blue
8 Day(s) or more
MYR 159.47

Part Number : 84514-005-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Blue
  • Mass(g)
    310
1 Pair
Blue
45
106
23
Blue
8 Day(s) or more
MYR 159.47

Part Number : 84514-005-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Blue
  • Mass(g)
    310
1 Pair
Navy Blue
55
126
27
Navy
8 Day(s) or more
MYR 196.61

Part Number : 84514-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
57
130
27
Navy
8 Day(s) or more
MYR 196.61

Part Number : 84514-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
63
146
28
Navy
8 Day(s) or more
MYR 196.61

Part Number : 84514-011-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    63
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    28
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
53
122
26
Navy
8 Day(s) or more
MYR 170.44

Part Number : 84514-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 170.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
49
114
25
Navy
8 Day(s) or more
MYR 159.47

Part Number : 84514-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
51
118
26
Navy
8 Day(s) or more
MYR 159.47

Part Number : 84514-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
47
110
24
Navy
8 Day(s) or more
MYR 159.47

Part Number : 84514-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
45
106
23
Navy
8 Day(s) or more
MYR 159.47

Part Number : 84514-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
White
55
126
27
Ivory
8 Day(s) or more
MYR 196.61

Part Number : 84514-017-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
57
130
27
Ivory
8 Day(s) or more
MYR 196.61

Part Number : 84514-017-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
63
146
28
Ivory
8 Day(s) or more
MYR 196.61

Part Number : 84514-017-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    63
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    28
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
53
122
26
Ivory
8 Day(s) or more
MYR 170.44

Part Number : 84514-017-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 170.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
49
114
25
Ivory
8 Day(s) or more
MYR 159.47

Part Number : 84514-017-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
51
118
26
Ivory
8 Day(s) or more
MYR 159.47

Part Number : 84514-017-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
47
110
24
Ivory
8 Day(s) or more
MYR 159.47

Part Number : 84514-017-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
45
106
23
Ivory
8 Day(s) or more
MYR 159.47

Part Number : 84514-017-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
Gray
55
126
27
Silver
8 Day(s) or more
MYR 196.61

Part Number : 84514-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
57
130
27
Silver
8 Day(s) or more
MYR 196.61

Part Number : 84514-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
63
146
28
Silver
8 Day(s) or more
MYR 196.61

Part Number : 84514-036-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    63
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    28
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
53
122
26
Silver
8 Day(s) or more
MYR 170.44

Part Number : 84514-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 170.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
49
114
25
Silver
8 Day(s) or more
MYR 159.47

Part Number : 84514-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
51
118
26
Silver
8 Day(s) or more
MYR 159.47

Part Number : 84514-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
47
110
24
Silver
8 Day(s) or more
MYR 159.47

Part Number : 84514-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
45
106
23
Silver
8 Day(s) or more
MYR 159.47

Part Number : 84514-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Green
55
126
27
Earth Green
8 Day(s) or more
MYR 196.61

Part Number : 84514-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
57
130
27
Earth Green
8 Day(s) or more
MYR 196.61

Part Number : 84514-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
63
146
28
Earth Green
8 Day(s) or more
MYR 196.61

Part Number : 84514-039-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 196.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    63
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    28
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
53
122
26
Earth Green
8 Day(s) or more
MYR 170.44

Part Number : 84514-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 170.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
49
114
25
Earth Green
8 Day(s) or more
MYR 159.47

Part Number : 84514-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
51
118
26
Earth Green
8 Day(s) or more
MYR 159.47

Part Number : 84514-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
47
110
24
Earth Green
8 Day(s) or more
MYR 159.47

Part Number : 84514-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
45
106
23
Earth Green
8 Day(s) or more
MYR 159.47

Part Number : 84514-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 159.47
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)