(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
86004 Eco Product Anti-Static Long-Sleeved Shirt (For Spring/Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

86004 Eco Product Anti-Static Long-Sleeved Shirt (For Spring/Summer)

Standard Unit Price:
MYR 260.76-
Days to Ship :
8 Day(s) or more

Work clothing that comfortably supports work with its stretching performance, eco-friendly properties, and anti-static functionality.
[Features]
· Eco-stretch uniform that meets the needs of working people, supporting comfortable work with a high level of breathability and quick-dry sweat absorption.
· Anti-static and conforms to JIS T8118.
· Eco-friendly type made with recycled material to reduce environmental impact.
· Uses material with high breathability, reducing discomfort caused by sweat and stuffiness.
· High level of quick-dry sweat absorption, realizing a smooth and comfortable feeling.
[Applications]
· Standard work clothing that can be used in any situation and for any application.
FAQ (1)

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Black
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • Clear
Chest measurement(cm)

Refine by

  • 106
  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve Length(cm)

Refine by

  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • 62.5
  • Clear
Color Details

Refine by

  • Chic Black
  • Earth Green
  • Light blue
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
55
126
62.5
Light blue
8 Day(s) or more
MYR 324.05

Part Number : 86004-025-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 324.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Light blue
  • Mass(g)
    310
1 Pair
Blue
57
130
62.5
Light blue
8 Day(s) or more
MYR 324.05

Part Number : 86004-025-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 324.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Light blue
  • Mass(g)
    310
1 Pair
Blue
53
122
62.5
Light blue
8 Day(s) or more
MYR 271.73

Part Number : 86004-025-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Light blue
  • Mass(g)
    310
1 Pair
Blue
49
114
59.5
Light blue
8 Day(s) or more
MYR 260.76

Part Number : 86004-025-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Light blue
  • Mass(g)
    310
1 Pair
Blue
51
118
61.5
Light blue
8 Day(s) or more
MYR 260.76

Part Number : 86004-025-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Light blue
  • Mass(g)
    310
1 Pair
Blue
47
110
57.5
Light blue
8 Day(s) or more
MYR 260.76

Part Number : 86004-025-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Light blue
  • Mass(g)
    310
1 Pair
Blue
45
106
55.5
Light blue
8 Day(s) or more
MYR 260.76

Part Number : 86004-025-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Light blue
  • Mass(g)
    310
1 Pair
Gray
55
126
62.5
Silver
8 Day(s) or more
MYR 324.05

Part Number : 86004-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 324.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
57
130
62.5
Silver
8 Day(s) or more
MYR 324.05

Part Number : 86004-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 324.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
53
122
62.5
Silver
8 Day(s) or more
MYR 271.73

Part Number : 86004-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
49
114
59.5
Silver
8 Day(s) or more
MYR 260.76

Part Number : 86004-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
51
118
61.5
Silver
8 Day(s) or more
MYR 260.76

Part Number : 86004-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
47
110
57.5
Silver
8 Day(s) or more
MYR 260.76

Part Number : 86004-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
45
106
55.5
Silver
8 Day(s) or more
MYR 260.76

Part Number : 86004-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Green
55
126
62.5
Earth Green
8 Day(s) or more
MYR 324.05

Part Number : 86004-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 324.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
57
130
62.5
Earth Green
8 Day(s) or more
MYR 324.05

Part Number : 86004-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 324.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
53
122
62.5
Earth Green
8 Day(s) or more
MYR 271.73

Part Number : 86004-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
49
114
59.5
Earth Green
8 Day(s) or more
MYR 260.76

Part Number : 86004-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
51
118
61.5
Earth Green
8 Day(s) or more
MYR 260.76

Part Number : 86004-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
47
110
57.5
Earth Green
8 Day(s) or more
MYR 260.76

Part Number : 86004-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
45
106
55.5
Earth Green
8 Day(s) or more
MYR 260.76

Part Number : 86004-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Black
55
126
62.5
Chic Black
8 Day(s) or more
MYR 324.05

Part Number : 86004-131-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 324.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Chic Black
  • Mass(g)
    310
1 Pair
Black
57
130
62.5
Chic Black
8 Day(s) or more
MYR 324.05

Part Number : 86004-131-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 324.05
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Chic Black
  • Mass(g)
    310
1 Pair
Black
53
122
62.5
Chic Black
8 Day(s) or more
MYR 271.73

Part Number : 86004-131-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 271.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Chic Black
  • Mass(g)
    310
1 Pair
Black
49
114
59.5
Chic Black
8 Day(s) or more
MYR 260.76

Part Number : 86004-131-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Chic Black
  • Mass(g)
    310
1 Pair
Black
51
118
61.5
Chic Black
8 Day(s) or more
MYR 260.76

Part Number : 86004-131-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Chic Black
  • Mass(g)
    310
1 Pair
Black
47
110
57.5
Chic Black
8 Day(s) or more
MYR 260.76

Part Number : 86004-131-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Chic Black
  • Mass(g)
    310
1 Pair
Black
45
106
55.5
Chic Black
8 Day(s) or more
MYR 260.76

Part Number : 86004-131-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Chic Black
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)