(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
86104 Stretch Long Sleeve Shirt (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

86104 Stretch Long Sleeve Shirt (for Spring and Summer)

Standard Unit Price:
MYR 293.67-
Days to Ship :
8 Day(s) or more

Cool Biz work clothing with improved breathability and mobility.
[Features]
· With a stretch lining for easy movement and comfort.
· Uniform combining the soft texture and elasticity of lining.
· Orthodox design.
· Cool Biz product that allows for comfort when air conditioners are set to 28°C in the summer to reduce greenhouse gas emissions.
[Applications]
· Optimal for workers in hot summer work sites.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • Clear
Chest measurement(cm)

Refine by

  • 106
  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve Length(cm)

Refine by

  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • 62.5
  • Clear
Color Details

Refine by

  • Earth Green
  • Navy
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
55
126
62.5
Navy
8 Day(s) or more
MYR 364.57

Part Number : 86104-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 364.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
57
130
62.5
Navy
8 Day(s) or more
MYR 364.57

Part Number : 86104-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 364.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
53
122
62.5
Navy
8 Day(s) or more
MYR 304.64

Part Number : 86104-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
49
114
59.5
Navy
8 Day(s) or more
MYR 293.67

Part Number : 86104-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
51
118
61.5
Navy
8 Day(s) or more
MYR 293.67

Part Number : 86104-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
47
110
57.5
Navy
8 Day(s) or more
MYR 293.67

Part Number : 86104-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
45
106
55.5
Navy
8 Day(s) or more
MYR 293.67

Part Number : 86104-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Gray
55
126
62.5
Silver
8 Day(s) or more
MYR 364.57

Part Number : 86104-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 364.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
57
130
62.5
Silver
8 Day(s) or more
MYR 364.57

Part Number : 86104-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 364.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
53
122
62.5
Silver
8 Day(s) or more
MYR 304.64

Part Number : 86104-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
49
114
59.5
Silver
8 Day(s) or more
MYR 293.67

Part Number : 86104-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
51
118
61.5
Silver
8 Day(s) or more
MYR 293.67

Part Number : 86104-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
47
110
57.5
Silver
8 Day(s) or more
MYR 293.67

Part Number : 86104-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Gray
45
106
55.5
Silver
8 Day(s) or more
MYR 293.67

Part Number : 86104-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Silver
  • Mass(g)
    310
1 Pair
Green
55
126
62.5
Earth Green
8 Day(s) or more
MYR 364.57

Part Number : 86104-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 364.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    62.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
57
130
62.5
Earth Green
8 Day(s) or more
MYR 364.57

Part Number : 86104-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 364.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
53
122
62.5
Earth Green
8 Day(s) or more
MYR 304.64

Part Number : 86104-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 304.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    62.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
49
114
59.5
Earth Green
8 Day(s) or more
MYR 293.67

Part Number : 86104-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
51
118
61.5
Earth Green
8 Day(s) or more
MYR 293.67

Part Number : 86104-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    61.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
47
110
57.5
Earth Green
8 Day(s) or more
MYR 293.67

Part Number : 86104-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57.5
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
45
106
55.5
Earth Green
8 Day(s) or more
MYR 293.67

Part Number : 86104-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 293.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    55.5
  • Color Details
    Earth Green
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)