(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cold Resistant Pants 48071

Click this image to zoom it.

Move the mouse over the image to zoom

Cold Resistant Pants 48071

Standard Unit Price:
MYR 268.80-
Days to Ship :
7 Day(s) or more

The use of polyester provides high durability and quick-drying properties.
Cold-proof pants.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3 L
  • 4 L
  • Clear
Waist(cm)

Refine by

  • 74~80
  • 80~88
  • 88 to 98
  • 98~110
  • 105~117
  • Clear
Color Details

Refine by

  • Dark blue
  • Earth Green
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
4 L
105~117
Navy
11 Day(s) or more
MYR 331.26

Part Number : 48071-011-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 331.26
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    105~117
  • Color Details
    Navy
  • Mass(g)
    650
1 pc.
Navy Blue
3 L
98~110
Navy
7 Day(s) or more
MYR 280.62

Part Number : 48071-011-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 280.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    98~110
  • Color Details
    Navy
  • Mass(g)
    650
1 pc.
Navy Blue
L
80~88
Navy
7 Day(s) or more
MYR 268.80

Part Number : 48071-011-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    80~88
  • Color Details
    Navy
  • Mass(g)
    650
1 pc.
Navy Blue
LL
88 to 98
Navy
7 Day(s) or more
MYR 268.80

Part Number : 48071-011-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Navy
  • Mass(g)
    650
1 pc.
Navy Blue
M
74~80
Navy
7 Day(s) or more
MYR 268.80

Part Number : 48071-011-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    74~80
  • Color Details
    Navy
  • Mass(g)
    650
1 pc.
Blue
4 L
105~117
Dark blue
11 Day(s) or more
MYR 331.26

Part Number : 48071-030-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 331.26
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    105~117
  • Color Details
    Dark blue
  • Mass(g)
    650
1 pc.
Blue
3 L
98~110
Dark blue
7 Day(s) or more
MYR 280.62

Part Number : 48071-030-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 280.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    98~110
  • Color Details
    Dark blue
  • Mass(g)
    650
1 pc.
Blue
L
80~88
Dark blue
7 Day(s) or more
MYR 268.80

Part Number : 48071-030-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    80~88
  • Color Details
    Dark blue
  • Mass(g)
    650
1 pc.
Blue
LL
88 to 98
Dark blue
7 Day(s) or more
MYR 268.80

Part Number : 48071-030-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Dark blue
  • Mass(g)
    650
1 pc.
Blue
M
74~80
Dark blue
7 Day(s) or more
MYR 268.80

Part Number : 48071-030-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    74~80
  • Color Details
    Dark blue
  • Mass(g)
    650
1 pc.
Green
4 L
105~117
Earth Green
11 Day(s) or more
MYR 331.26

Part Number : 48071-039-4L
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 331.26
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    4 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    105~117
  • Color Details
    Earth Green
  • Mass(g)
    650
1 pc.
Green
3 L
98~110
Earth Green
7 Day(s) or more
MYR 280.62

Part Number : 48071-039-EL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 280.62
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    3 L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    98~110
  • Color Details
    Earth Green
  • Mass(g)
    650
1 pc.
Green
L
80~88
Earth Green
7 Day(s) or more
MYR 268.80

Part Number : 48071-039-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    80~88
  • Color Details
    Earth Green
  • Mass(g)
    650
1 pc.
Green
LL
88 to 98
Earth Green
7 Day(s) or more
MYR 268.80

Part Number : 48071-039-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Earth Green
  • Mass(g)
    650
1 pc.
Green
M
74~80
Earth Green
7 Day(s) or more
MYR 268.80

Part Number : 48071-039-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 268.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Main Raw Material
    Polyester 100%
  • Antistatic material
    Included
  • Inseam(cm)
    76
  • Waist(cm)
    74~80
  • Color Details
    Earth Green
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time